N57L5128: Digital Potentiometer (POT), Up/Down Control, 32-Tap

Description: The N57L5128 is a single digital POT designed as a...
  • The N57L5128 is a single digital POT designed as an electronic replacement for mechanical potentiometers and trim pots. Ideal for automated adjustments on high volume production lines, they are also well suited for applications where equipment requiring periodic adjustment is either difficult to access or located in a hazardous or remote environment.

    The N57L5128 contains a 32-tap series resistor array connected between two terminals A and B. An up/down counter and decoder that are controlled by two input pins, determines which tap is connected to the wiper, W. Wiper-control of the N57L5128 is accomplished with two input control pins, UP and DOWNA high-to-low transition on the UP input increments the wiper position and a high-to-low transition on the DOWN input decrements the wiper position. The tap position is not stored in memory. The wiper is always set to the mid point, tap 15 at power up.

    The digital POT can be used as a three-terminal resistive divider or as a two-terminal variable resistor. Digital POTs bring variability and programmability to a wide variety of applications including control, parameter adjustments, and signal processing.
  • Features
  • 32-position Linear Taper Potentiometer
  • Low Power CMOS Technology
  • Single Supply Operation: 2.5 V - 5.5 V
  • Discrete Step-up/Step-down Digital Control
  • Resistance values: 10 kΩ, 50 kΩ and 100 kΩ
  • Applications
  • Automated Product Calibration
  • Remote Control Adjustments
  • Offset, Gain and Zero Control
  • Tamper-proof Calibrations
  • Contrast, Brightness and Volume Controls
  • Motor Controls and Feedback Systems
  • Programmable Analog Functions
  • End Products
  • Industrial Equipment
  • Technical Documentation & Design Resources
    Availability and Samples
    N57L5128TBD10TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Up/Down Control, 32-Tap
  • Package Type: SOT-23-8
  • Package Case Outline: 527AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • N57L5128TBD50TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Up/Down Control, 32-Tap
  • Package Type: SOT-23-8
  • Package Case Outline: 527AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • # of Pots:
  • # of Taps: 32 
  • Type: Serial 
  • Control Interface: Up/Down 
  • Resistance Typ (kΩ): 10  50 
  • VH Max (V): Vcc 
  • Wiper Position Memory: No 
  • VDD Max (V): 5.5 
  • Package Type: SOT-23-8 
  • ON Semiconductor Full Web Site