N57M5114: Digital Potentiometer (POT), 32-Tap

Description: The N57M5114 is a single digital POT designed as a...
  • The N57M5114 is a single digital POT designed as an electronic replacement for mechanical potentiometers and trim pots. Ideal for automated adjustments on high volume production lines, they are also well suited for applications where equipment requiring periodic adjustment is either difficult to access or located in a hazardous or remote environment.

    The N57M5114 contains a 32-tap series resistor array connected between two terminals RH and RL. An up/down counter and decoder that are controlled by three input pins, determines which tap is connected to the wiper, RW. The CAT5114 wiper is buffered by an op amp that operates rail to rail. The wiper setting, stored in non-volatile NVRAM memory, is not lost when the device is powered down and is automatically recalled when power is returned. The wiper can be adjusted to test new system values without affecting the stored setting. Wiper-control of the N57M5114 is accomplished with three input control pins, CS, U/D, and INC. The INC input increments the wiper in the direction which is determined by the logic state of the U/D input. The CS input is used to select the device and also store the wiper position prior to power down.

    The digital POT can be used as a three-terminal resistive divider or as a two-terminal variable resistor. Digital POTs bring variability and programmability to a wide variety of applications including control, parameter adjustments, and signal processing.
  • Features
  • 32-Position Linear Taper Potentiometer
  • Non-volatile EEPROM Wiper Storage
  • Low Standby Current
  • Single Supply Operation: 2.5 V-6.0 V
  • Increment Up/Down Serial Interface
  • Resistance values: 10 kΩ, 50 kΩ and 100 kΩ
  • Applications
  • Automated Product Calibration
  • Remote Control Adjustments
  • Offset, Gain and Zero Control
  • Tamper-Proof Calibrations
  • Contrast, Brightness and Volume Controls
  • Motor Controls and Feedback Systems
  • Programmable Analog Functions
  • End Products
  • Industrial Equipment
  • Technical Documentation & Design Resources
    Availability and Samples
    N57M5114VP2D00TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap
  • Package Type: TDFN-8
  • Package Case Outline: 511AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • N57M5114VP2D50TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap
  • Package Type: TDFN-8
  • Package Case Outline: 511AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:12,000
  • N57M5114WD00TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:30,000
  • N57M5114WD10TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • N57M5114WD50TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:1,742
  • N57M5114YD00TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • N57M5114YD10TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:12,000
  • N57M5114YD50TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:12,000
  • N57M5114ZD00TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap
  • Package Type: MSOP-8
  • Package Case Outline: 846AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • N57M5114ZD10TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap
  • Package Type: MSOP-8
  • Package Case Outline: 846AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • N57M5114ZD50TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap
  • Package Type: MSOP-8
  • Package Case Outline: 846AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • # of Pots:
  • # of Taps: 32 
  • Type: Serial 
  • Control Interface: Up/Down 
  • Resistance Typ (kΩ): 100  50  10 
  • VH Max (V): Vcc 
  • Wiper Position Memory: Yes 
  • VDD Max (V):
  • Package Type: TDFN-8  SOIC-8  TSSOP-8  MSOP-8 
  • ON Semiconductor Full Web Site