NB100ELT23L: Translator, Dual Differential LVPECL to LVTTL

Description: The NB100ELT23L is a dual differential LVPECL/LVDS...
  • The NB100ELT23L is a dual differential LVPECL/LVDS to LVTTL translator. Because LVPECL (Positive ECL) levels are used, only +3.3 V and ground are required. The small outline 8-lead package and the dual gate design of the ELT23L makes it ideal for applications which require the translation of a clock and a data signal.

    The ELT23L is available in only the ECL 100K standard. Since there are no LVPECL outputs or an external VBB reference, the ELT23L does not require both ECL standard versions. The LVPECL inputs are differential. Therefore, the NB100ELT23L can accept any standard differential LVPECL input referenced from a VCC of +3.3 V.
  • Features
  • 2.1 ns Typical Propagation Delay - Precision Edge Placement
  • Maximum Operating Frequency > 275 MHz
  • 24 mA LVTTL Outputs
  • Operating Range: VCC = 3.0 V to 3.6 V with GND = 0 V
  • Open Input Default State
  • Q Output Will Default LOW with Inputs Open or at GND
  • Applications
  • Clock Signal Level Translations
  • End Products
  • Logic Systems
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NB100ELT23LDG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual Differential LVPECL to LVTTL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NB100ELT23LDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual Differential LVPECL to LVTTL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NB100ELT23LDTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual Differential LVPECL to LVTTL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<100
  • Mouser:<1K
  • ON Semiconductor:200
  • NB100ELT23LDTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual Differential LVPECL to LVTTL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • Input Level: ECL 
  • Output Level: TTL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 160 
  • tpd Typ (ns): 1.9 
  • tR & tF Max (ps): 1700  1250 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site