NB100LVEP17: Quad Differential Driver/Receiver/Buffer

Description: The NB100LVEP17 is a 4-bit differential line recei...
  • The NB100LVEP17 is a 4-bit differential line receiver. The design incorporates two stages of gain, internal to the device, making it an excellent choice for use in high bandwidth amplifier applications.

    The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01 uF capacitor and limit current sourcing or sinking to 0.5 mA. When not used, VBB should be left open.

    Inputs of unused gates can be left open and will not affect the operation of the rest of the device.
  • Features
  • 250 ps Typical Propagation Delay
  • Maximum Frequency >2.5 GHz Typical
  • Flow through Pinout
  • PECL Mode Operating Range: VCC = 2.375 V to 3.8 V, with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V, with VEE = -2.375 V to -3.8 V
  • Q Output will Default LOW with Inputs Open or at VEE
  • VBB Output
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NB100LVEP17DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Differential Driver/Receiver/Buffer
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NB100LVEP17MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Differential Driver/Receiver/Buffer
  • Package Type: QFN-24
  • Package Case Outline: 485L-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 92
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • ON Semiconductor:1,564
  • NB100LVEP17MNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Differential Driver/Receiver/Buffer
  • Package Type: QFN-24
  • Package Case Outline: 485L-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:3,000
  • Packages
    Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: ECL  CML  LVDS 
  • Output Level: ECL 
  • VCC Typ (V): 3.3  2.5 
  • tJitterRMS Typ (ps): 0.5 
  • tskew(o-o) Max (ps): 25 
  • tpd Typ (ns): 0.25 
  • tR & tF Max (ps): 225 
  • fmaxClock Typ (MHz): 2500 
  • fmaxData Typ (Mbps): 2500 
  • Package Type: TSSOP 20 LEAD  QFN-24 
  • ON Semiconductor Full Web Site