NB100LVEP56: Multiplexer, 2:1 Differential, Dual ECL, 2.5 V / 3.3 V

Description: The NB100LVEP56 is a dual, fully differential 2:1 ...
  • The NB100LVEP56 is a dual, fully differential 2:1 multiplexer. The differential data path makes the device ideal for multiplexing low skew clock or differential data signals. The device features both individual and common select inputs to address both data path and random logic applications. Common and individual selects can accept both ECL and CMOS input voltage levels. Multiple VBB pins are provided.
    The VBB pin, an internally generated voltage supply is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC C via 0.01 uF capacitor and limit current sourcing or sinking to 0.5 mA. When not used, VBB should be left open.
  • Features
  • 700 ps Typical Propagation Delays
  • Maximum Frequency > 2.5 GHz Typical
  • PECL Mode Operating Range: VCC = 2.375 V to 3.8 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = - 2.375 V to - 3.8 V
  • Separate, Common Select, and Individual Select (Compatible with ECL and CMOS Input Voltage Levels)
  • Q Output will Default LOW with Inputs Open or at VEE
  • Multiple VBB Outputs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NB100LVEP56DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 2:1 Differential, Dual ECL, 2.5 V / 3.3 V
  • Package Type: TSSOP-20
  • Package Case Outline: 948E-02
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<100
  • Mouser:<100
  • ON Semiconductor:4,275
  • NB100LVEP56DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 2:1 Differential, Dual ECL, 2.5 V / 3.3 V
  • Package Type: TSSOP-20
  • Package Case Outline: 948E-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NB100LVEP56MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 2:1 Differential, Dual ECL, 2.5 V / 3.3 V
  • Package Type: QFN-24
  • Package Case Outline: 485L-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 92
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • FutureElectronics:<1K
  • Mouser:<1K
  • ON Semiconductor:2,944
  • NB100LVEP56MNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 2:1 Differential, Dual ECL, 2.5 V / 3.3 V
  • Package Type: QFN-24
  • Package Case Outline: 485L-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Input/Output Ratio: 2:1 
  • Channels:
  • Input Level: ECL  CML  LVDS 
  • Output Level: ECL 
  • VCC Typ (V): 3.3  2.5 
  • fMax Typ (MHz): 2500 
  • tJitter Typ (ps): 0.307 
  • tskew(OO) Max (ps): 50 
  • tpd Typ (ns): 0.525 
  • Package Type: TSSOP-20  QFN-24 
  • ON Semiconductor Full Web Site