NB2309A: Zero Delay Buffer, 3.3 V, Nine Output

Description: The NB2309A is a versatile, 3.3 V zero delay buffe...
  • The NB2309A is a versatile, 3.3 V zero delay buffer designed to distribute high-speed clocks. It accepts one reference input and drives out nine low-skew clocks. It is available in a 16 pin package.
    The -1H version of the NB2309A operates at up to 133 MHz, and has higher drive than the -1 devices. All parts have on-chip PLLs that lock to an input clock on the REF pin. The PLL feedback is on-chip and is obtained from the CLKOUT pad.
    The NB2309A has two banks of four outputs each, which can be controlled by the Select inputs as shown in the Select Input Decoding Table. If all the output clocks are not required, Bank B can be three-stated. The select input also allows the input clock to be directly applied to the outputs for chip and system testing purposes.
    Multiple NB2309A devices can accept the same input clock and distribute it. In this case the skew between the outputs of the two devices is guaranteed to be less than 700 ps.
    All outputs have less than 200 ps of cycle-to-cycle jitter. The input and output propagation delay is guaranteed to be less than 250 ps, and the output to output skew is guaranteed to be less than 250 ps.
    The NB2309A is available in two different configurations, as shown in the ordering information table. The NB2309AI is the base part. The NB2309AI1H is the high drive version of the -1 and its rise and fall times are much faster than -1 part.
  • Features
  • 15 MHz to 133 MHz Operating Range, Compatible with CPU and PCI Bus Frequencies
  • Zero Input - Output Propagation Delay
  • Multiple Low-Skew Outputs
  • Output-Output Skew Less than 250 ps
  • Device-Device Skew Less than 700 ps
  • One Input Drives 9 Outputs, Grouped as 4 + 4 + 1
  • Less than 200 ps Cycle-to-Cycle Jitter is Compatible with Pentium® Based Systems
  • Test Mode to Bypass PLL
  • Available in 16 Pin, 150 mil SOIC and 4.4 mm TSSOP
  • 3.3 V Operation, Advanced 0.35 µ CMOS Technology
  • Pb-Free Packages
  • Applications
  • DIMM or PCI bus clocking
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NB2309AI1DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zero Delay Buffer, 3.3 V, Nine Output
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:6,288
  • NB2309AI1DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zero Delay Buffer, 3.3 V, Nine Output
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:30,000
  • NB2309AI1DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zero Delay Buffer, 3.3 V, Nine Output
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NB2309AI1HDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zero Delay Buffer, 3.3 V, Nine Output
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NB2309AI1HDTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zero Delay Buffer, 3.3 V, Nine Output
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Input Level: CMOS 
  • Output Level: CMOS 
  • Outputs Per Channel:
  • VDD Typ (V): 3.3 
  • tskew(O-O) Max (ps): 250 
  • F Max (MHz): 133.3 
  • tJitter Max (ps): 200 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site