NB3H83905C: Clock Fanout Buffer, Crystal Input, 1:6 LVTTL/LVCMOS, with Output Enable

Description: The NB3H83905C is a 1.8 V, 2.5 V Crystal input to ...
  • The NB3H83905C is a 1.8 V, 2.5 V Crystal input to 1:6 LVTTL/LVCMOS fanout buffer with outputs powered by a flexible 1.8 V, 2.5 V, or 3.3 V supply (VDD must be greater than VDDO). The core accepts a fundamental Parallel Resonant crystal from 3 MHz to 40 MHz or a Single Ended LVCMOS Clock from 3 MHz to 100 MHz. Core supply must be equal or greater voltage than the output supply.
  • Features
  • 6 LVTTL/LVCMOS Output Clock copies - Design Flexibility
  • Supply Operation VDD VDDO:
    1.8 V0.2 V, 2.5 V 5% or 3.3 V 5% Core VDD 1.8 V equal or greater than VDD0: 1.8 V, 2.5 V, 3.3 V Nom. - Design Flexibility
  • Crystal Input Frequency Range: 3 MHz to 40 MHz - Design Flexibility
  • Clock Input Frequency Range: 3 MHz to 100 MHz - Design Flexibility
  • Crystal Oscillator Interface
  • LVCMOS compatible Enable Inputs
  • 5 V Tolerant Enable Inputs
  • Tight Output to Output Skew: 80 ps Max
  • Synchronous Output Enable
  • Phase Noise Floor 160 dBc (at 1 MHz)
  • Industrial Temp. Rang
  • 16 Pin TSSOP or SOIC Package
  • PbFree
  • Applications
  • Fanout Buffer
  • Consumer
  • Networking
  • End Products
  • Routers
  • Set Top Box
  • Digital TV
  • Ethernet Switch
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NB3H83905CDG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Clock Fanout Buffer, Crystal Input, 1:6 LVTTL/LVCMOS, with Output Enable
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<100
  • NB3H83905CDR2G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Clock Fanout Buffer, Crystal Input, 1:6 LVTTL/LVCMOS, with Output Enable
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NB3H83905CDTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Clock Fanout Buffer, Crystal Input, 1:6 LVTTL/LVCMOS, with Output Enable
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:<1K
  • Digikey:In Stock
  • NB3H83905CDTR2G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Clock Fanout Buffer, Crystal Input, 1:6 LVTTL/LVCMOS, with Output Enable
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NB3H83905CMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock Fanout Buffer, Crystal Input, 1:6 LVTTL/LVCMOS, with Output Enable
  • Package Type: QFN-20
  • Package Case Outline: 485BH
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 92
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:19,412
  • NB3H83905CMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock Fanout Buffer, Crystal Input, 1:6 LVTTL/LVCMOS, with Output Enable
  • Package Type: QFN-20
  • Package Case Outline: 485BH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: Buffer 
  • Channels:
  • Input / Output Ratio: 1:6 
  • Input Level: Crystal 
  • Output Level: CMOS 
  • VCC Typ (V): 1.8  3.3 
  • tJitterRMS Typ (ps): 0.14  0.19  0.18  0.08  0.13  0.27 
  • tskew(o-o) Max (ps): 80 
  • tpd Typ (ns):  
  • tR & tF Max (ps): 800 
  • fmaxClock Typ (MHz): 40 
  • fmaxData Typ (Mbps):  
  • Package Type: SOIC-16  TSSOP-16  QFN-20 
  • ON Semiconductor Full Web Site