NB3N1200K: 3.3 V 100/133 MHz Differential 1:12 HCSL Clock ZDB/Fanout Buffer for PCle

Description: The NB3N1200K and NB3W1200L differential clock buf...
  • The NB3N1200K and NB3W1200L differential clock buffers are DB1200Z and DB1200ZL compliant and are designed to work in conjunction with a PCIe compliant source clock synthesizer to provide point−to−point clocks to multiple agents. The device is capable of distributing the reference clocks for Intel® QuickPath Interconnect (Intel QPI & UPI), PCIe Gen1/Gen2/Gen3/Gen4, SAS, SATA, and Intel Scalable Memory Interconnect (Intel SMI) applications. The VCO of the device is optimized to support 100 MHz and 133 MHz frequency operation. The NB3N1200K and NB3W1200L utilize pseudo−external feedback topology to achieve low input−to output delay variation. The NB3N1200K is configured with the HCSL buffer type, while the NB3W1200L is configured with the low−power NMOS Push−Pull buffer type.
  • Features
  • 12 Differential Clock Output Pairs @ 0.7 V
  • HCSL Compatible Outputs for NB3N1200K
  • Optimized 100 MHz and 133 MHz Operating Frequencies to Meet The Next Generation PCIe Gen 2/Gen 3/Gen4 and Intel QPI & UPI Phase Jitter
  • DB1200Z Compliant
  • 3.3 V ±5% Supply Voltage Operation
  • Fixed−Feedback for Lowest Input−To−Output Delay Variation
  • SMBus Programmable Configurations to Allow Multiple Buffers in a
    Single Control Network
  • PLL Bypass Configurable for PLL or Fanout Operation
  • Programmable PLL Bandwidth
  • 2 Tri−level Addresses Selection (9 SMBUS Addresses)
  • Individual OE Control Pin for Each of 12 Outputs
  • 50 ps Max Output−to−Output Skew Performance
  • 50 ps Max Cycle−to−Cycle Jitter (PLL mode)
  • 100 ps Input to Output Delay Variation Performance
  • QFN 64−pin Package, 9 mm x 9 mm
  • Spread Spectrum Compatible: Tracks Input Clock Spreading for Low EMI
  • 0°C to +70°C Ambient Operating Temperature
  • Applications
  • Industrial
  • Networking
  • Computing
  • Consumer
  • PCIe Gen 1, Gen 2, Gen 3, Gen 4
  • End Products
  • Desktop
  • Notebook
  • Switchers/Routers
  • Servers
  • Set Top Box
  • Automated Test Equipment
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NB3N1200KMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V 100/133 MHz Differential 1:12 HCSL Clock ZDB/Fanout Buffer for PCle
  • Package Type: QFN-64
  • Package Case Outline: 485DH
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<100
  • ON Semiconductor:5,200
  • NB3N1200KMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V 100/133 MHz Differential 1:12 HCSL Clock ZDB/Fanout Buffer for PCle
  • Package Type: QFN-64
  • Package Case Outline: 485DH
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Type: Buffer 
  • Channels:
  • Input / Output Ratio: 1:12 
  • Input Level: HCSL 
  • Output Level: HCSL 
  • VCC Typ (V): 3.3 
  • tJitterRMS Typ (ps): 0.04  0.002  0.001 
  • tskew(o-o) Max (ps): 50 
  • tpd Typ (ns):
  • tR & tF Max (ps): 87.5 
  • fmaxClock Typ (MHz): 133.33  100 
  • fmaxData Typ (Mbps):  
  • Package Type: QFN-64 
  • ON Semiconductor Full Web Site