NB3N3020: Clock Multiplier, LVPECL / LVCMOS, Programmable, 3.3 V

Description: The NB3N3020 is a high precision, low phase noise ...
  • The NB3N3020 is a high precision, low phase noise selectable clock multiplier. The device takes a 5.0-27 MHz fundamental mode parallel resonant crystal or a 2.0-210 MHz LVCMOS single ended clock source and generates a differential LVPECL output and a single ended LVCMOS/LVTTL output at a selectable clock output frequency which is a multiple of the input clock frequency. Three tri-level LVCMOS/LVTTL single ended select pins set one of 26 possible clock multipliers. LVCMOS/LVTTL output enable (OE) tri-states clock outputs when low. This device is housed in 5.0 x 4.4 mm TSSOP-16.
  • Features
  • Period Jitter RMS of 5.0 ps - Best in Class jitter performance
  • Selectable Clock Multiplier - Capability to generate upto 26 different clocks from single input clock source.
  • 1 LV-PECL Differential Output and 1 LVMOS/LVTTL single ended output
  • Operating Range - 3.3V +/- 10%
  • Industrial Temperature Range -40C to +85C
  • Applications
  • Routers, Consumer Networking, Set Top Box, Digital TV, Home Gateways, Servers, Consumer Electronics
  • End Products
  • Servers, Routers, DTV, Set Top Box
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NB3N3020DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock Multiplier, LVPECL / LVCMOS, Programmable, 3.3 V
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • Newark:<100
  • NB3N3020DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock Multiplier, LVPECL / LVCMOS, Programmable, 3.3 V
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Input Level: CML  CMOS  ECL 
  • Output Level: ECL  TTL 
  • VS Typ (V): 3.3 
  • fin Typ (MHz): 5-27 
  • fout Typ (MHz): 8-210 
  • tJitter(Cy-Cy) Typ (ps): 20 
  • tJitter(Period) Typ (ps): 15 
  • tJitter(Φ) Typ (ps):  
  • tR & tF Typ (ps): 340 
  • tR & tF Max (ps): 700 
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: TSSOP-16 
  • ON Semiconductor Full Web Site