NB3N4666C: Quad LVCMOS Differential Line Receiver Translator, 3.3 V

Description:

The NB3N4666C is a quad−channel LVDS line recei...

  • The NB3N4666C is a quad−channel LVDS line receiver/translator offering data rates up to 400 Mbps (200 MHz) and low power consumption. The NB3N4666C receiver incorporates input fail−safe protection circuit that provides a known output voltage under input open−circuit, short and terminated (100 Ω) conditions. The four independent inputs accept differential signals such as: M−LVDS, LVDS, LVPECL and HCSL and translates them to a single−ended, 3.3 V LVCMOS.

    The NB3N4666C also offers active high and active low enable/disable inputs (EN and EN) that allow users to control outputs of all four receivers. These inputs enable or disable the receivers and switch the outputs to an active or high impedance state respectively. The high impedance mode feature helps to reduce the quiescent power consumption to less than 10 mW typical, when the outputs of one or more NB3N4666C devices are multiplexed together.

  • Features
  • High Impedance Outputs When Disabled - Low Quiescent Power < 10 mW Typical
  • Accepts M−LVDS, LVDS, LVPECL and HCSL Differential Input Signal Levels
  • Maximum Data Rate of 400 Mbps
  • Maximum Clock Frequency of 200 MHz
  • 25 ps Typical Channel−to−Channel Skew
  • 3.3 ns Maximum Propagation Delay
  • 3.3 V ±10% Power Supply
  • Supports Open, Short, and Terminated Input Fail−safe
  • −40°C to +85°C Ambient Operating Temperature
  • 16−Pin TSSOP, 5.0 mm x 4.4 mm x 1.2 mm, Pb−Free
  • Applications
  • Point-to-point Data Transmission
  • Backplane Receivers
  • Clock Distribution Networks
  • Multidrop Buses
  • Technical Documentation & Design Resources
    Availability and Samples
    NB3N4666CDTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad LVCMOS Differential Line Receiver Translator, 3.3 V
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Input Level: LVDS  M-LVDS  LVPECL  HCSL 
  • Output Level: LVCMOS 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 200 
  • tpd Typ (ns): 1.8  3.3 
  • tR & tF Max (ps): 1200 
  • Package Type: TSSOP-16 
  • ON Semiconductor Full Web Site