NB3N5573: Clock Generator, Crystal to 25 MHz, 100 MHz, 125 MHz, 200 MHz, 3.3 V, with Dual HCSL

Description: The NB3N5573 is a high precision, low phase noise ...
  • The NB3N5573 is a high precision, low phase noise clock generator that supports PCI Express and Ethernet requirements. The device is part of the PureEdge® product family and takes a 25 MHz fundamental mode parallel resonant crystal and generates differential HCSL output at 25 MHz, 100 MHz, 125 MHz or 200 MHz clock frequencies. This device is housed in 5.0 mm x 4.4 mm narrow body TSSOP 16 pin package.
  • Features
  • Typical Period RMS jitter of 1.5 ps - Best in Class Jitter Performance
  • HCSL Differential Output
  • Uses 25 MHz Fundamental Mode Parallel Resonant Crystal
  • Industrial Temperature Range -40C to +85C
  • Operating Range 3.3 V +/- 10%
  • PCIe Gen1, Gen2, Gen3, Gen4, QPI, UPI Jitter Compliant
  • Applications
  • Gigabit Ethernet
  • FB DIMM
  • PCIe Clock Generation Gen 1, Gen 2, Gen 3, Gen 4
  • End Products
  • Servers
  • Networking Equipment
  • Set Top Box
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NB3N5573DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock Generator, Crystal to 25 MHz, 100 MHz, 125 MHz, 200 MHz, 3.3 V, with Dual HCSL
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:<100
  • Mouser:<1K
  • ON Semiconductor:672
  • NB3N5573DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock Generator, Crystal to 25 MHz, 100 MHz, 125 MHz, 200 MHz, 3.3 V, with Dual HCSL
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:280,000
  • PandS:>1K
  • Specifications
  • Input Level: Crystal 
  • Output Level: HCSL 
  • VS Typ (V): 3.3  2.97  3.63 
  • fin Typ (MHz): 25 
  • fout Typ (MHz): 25-200 
  • tJitter(Cy-Cy) Typ (ps):
  • tJitter(Period) Typ (ps): 1.5 
  • tJitter(Φ) Typ (ps): 0.4 
  • tR & tF Typ (ps): 340 
  • tR & tF Max (ps): 700 
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: TSSOP-16 
  • ON Semiconductor Full Web Site