NB3U23C: 1.2 V Dual Channel CMOS Buffer / Translator

Description: The NB3U23C is a 2−input, 2−output buffer/voltage ...
  • The NB3U23C is a 2−input, 2−output buffer/voltage translator for a UFS (Universal Flash Storage) application in a mobile phone. This dual channel CMOS buffer accepts 1.8 V CMOS input and translates it to 1.2 V CMOS output. The device is powered using single supply of 1.2 V ±5%. The NB3U23C is packaged in an ultra−small 6−pin SC70−6 package and a 6 pin thin UDFN package
  • Features
  • Operating Frequency: 52 MHz (Max)
  • Propagation Delay: 5 ns (Max)
  • Low Standby Current: < 10 µA at 1.2 V VDD
  • Low Phase Noise Floor: −150 dBc/Hz (Typ)
  • Low Phase Noise Floor: −150 dBc/Hz (Typ)
  • Rise/Fall Times (tr/tf): 2 ns (Max)
  • Operating Supply Voltage Range (VDD): 1.2 V ±5%
  • Operating Temperature Range (Industrial): −40°C to 85°C
  • Applications
  • Computing and Peripherals
  • Universal Flash Storage
  • Portable and Wireless
  • End Products
  • Smart Phones
  • Tablets
  • Camera
  • E-readers
  • Technical Documentation & Design Resources
    Availability and Samples
    NB3U23CMNTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 V Dual Channel CMOS Buffer / Translator
  • Package Type: UDFN-6
  • Package Case Outline: 517CW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NB3U23CSQTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 V Dual Channel CMOS Buffer / Translator
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:81,000
  • Specifications
  • Type: Buffer 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: CMOS 
  • Output Level: CMOS 
  • VCC Typ (V): 1.2 
  • tJitterRMS Typ (ps): 0.15 
  • tskew(o-o) Max (ps):  
  • tpd Typ (ns):
  • tR & tF Max (ps): 2000 
  • fmaxClock Typ (MHz):  
  • fmaxData Typ (Mbps):  
  • Package Type: UDFN-6  SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site