NB3W1900L: 3.3 V 100/133 MHz Differential 1:19 HCSL-Compatible Push‐Pull Clock ZDB/Fanout Buffer for PCIe Gen1/Gen2/Gen3/Gen4.

Description: The NB3W1900L differential clock buffers are desig...
  • The NB3W1900L differential clock buffers are designed to work in conjunction with a PCIe compliant source clock synthesizer to provide point-to-point clocks to multiple agents. The device is capable of distributing the reference clocks for Intel® QuickPath Interconnect (Intel QPI & UPI), PCIe Gen1/Gen2/Gen3/Gen4. The NB3W1900L internal PLL is optimized to support 100MHz and 133 MHz frequency operation. The NB3W1900L is developed with the low-power NMOS Push-Pull buffer type.
  • Features
  • 19 Low Power Differential Clock Output Pairs @ 0.7 V
  • Output-to-Output Skew Performance: < 85 ps
  • Cycle-to-Cycle Jitter (PLL Mode): < 50ps
  • 100 MHz and 133 MHz PLL Mode to Meet the Next Generation PCIe Gen2/ Gen3/ Gen4 and Intel QPI & UPI Phase Jitter
  • Input-to-Output Delay Variation: < 50 ps
  • Fixed-Feedback for Lowest Input-to-Output Delay Variation
  • Spread Spectrum Compatible; Tracks Input Clock Spreading for Low EMI
  • Individual OE Control via SMBus
  • Low-Power NMOS Push-Pull HCSL−Compatible Outputs
  • PLL Configurable for PLL Mode or Bypass Mode (Fanout Operation)
  • SMBus Address Configurable to Allow Multiple Buffers in a Single Control Network
  • Programmable PLL Bandwidth
  • Two Tri-level Addresses Selection (Nine SMBus Addresses)
  • QFN 72-pin Package, 10 mm × 10 mm
  • These are Pb-Free Devices
  • Applications
  • Industrial
  • Networking
  • Computing
  • Consumer
  • PCIe Gen 1, Gen 2, Gen 3, Gen 4
  • End Products
  • Desktop
  • Notebook
  • Switches / Routers
  • Servers
  • Set Top Box
  • Automated Test Equipment
  • Technical Documentation & Design Resources
    Availability and Samples
    NB3W1900LMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V 100/133 MHz Differential 1:19 HCSL-Compatible Push‐Pull Clock ZDB/Fanout Buffer for PCIe Gen1/Gen2/Gen3/Gen4.
  • Package Type: QFN-72
  • Package Case Outline: 485DK
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 168
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:2,520
  • NB3W1900LMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V 100/133 MHz Differential 1:19 HCSL-Compatible Push‐Pull Clock ZDB/Fanout Buffer for PCIe Gen1/Gen2/Gen3/Gen4.
  • Package Type: QFN-72
  • Package Case Outline: 485DK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:6,000
  • Specifications
  • Type: Buffer 
  • Channels:
  • Input / Output Ratio: 1:19 
  • Input Level: HCSL 
  • Output Level: HCSL 
  • VCC Typ (V): 3.3 
  • tJitterRMS Typ (ps): 0.002  0.001  0.04 
  • tskew(o-o) Max (ps): 85 
  • tpd Typ (ns):
  • tR & tF Max (ps): 87.5 
  • fmaxClock Typ (MHz): 133.33  100 
  • fmaxData Typ (Mbps):  
  • Package Type: QFN-72 
  • ON Semiconductor Full Web Site