NB3W800L: 3.3 V 100/133 MHz Differential 1:8 HCSL Compatible Push-Pull Clock ZDB/Fanout Buffer for PCIe

Description: The NB3W800L is a low−power 8−output differential ...
  • The NB3W800L is a low−power 8−output differential buffer that meets all the performance requirements of the DB800ZL specification. The NB3W800L is capable of distributing the reference clocks for Intel® QuickPath Interconnect (Intel QPI & UPI), PCIe Gen1/Gen2/Gen3/Gen4, SAS, SATA, and Intel Scalable Memory Interconnect (Intel SMI) applications. A fixed, internal feedback path maintains low drift for critical QPI applications.
  • Features
  • 8 Differential Clock Output Pairs @ 0.7 V
  • Low−power NMOS Push−pull HCSL Compatible Outputs
  • Output−to−output Skew <50 ps
  • Input−to−output Delay Variation <100 ps
  • PCIe Phase Jitter: Gen3 <1.0 ps RMS, Gen4 <0.5ps RMS
  • QPI 9.6GT/s 12UI Phase Jitter <0.2 ps RMS
  • Individual OE Control; Hardware Control of Each Output
  • PLL Configurable for PLL Mode or Bypass Mode (Fanout Operation)
  • 100 MHz or 133 MHz PLL Mode Operation; Supports PCIe Gen 1, Gen 2, Gen 3, Gen 4, and QPI & UPI Applications
  • Selectable PLL Bandwidth; Minimizes Jitter Peaking in Downstream PLL’s
  • Spread Spectrum Compatible; Tracks Input Clock Spreading for Low EMI
  • SMBus Programmable Configurations
  • Applications
  • Industrial
  • Networking
  • Computing
  • Consumer
  • PCIe Gen 1, Gen 2, Gen 3, Gen 4
  • End Products
  • Desktop
  • Notebook
  • Switches / Routers
  • Servers
  • Automated Test Equipment
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NB3W800LMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V 100/133 MHz Differential 1:8 HCSL Compatible Push-Pull Clock ZDB/Fanout Buffer for PCIe
  • Package Type: QFN-48
  • Package Case Outline: 485DP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 490
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • NB3W800LMNTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V 100/133 MHz Differential 1:8 HCSL Compatible Push-Pull Clock ZDB/Fanout Buffer for PCIe
  • Package Type: QFN-48
  • Package Case Outline: 485DP
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:5,000
  • NB3W800LMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V 100/133 MHz Differential 1:8 HCSL Compatible Push-Pull Clock ZDB/Fanout Buffer for PCIe
  • Package Type: QFN-48
  • Package Case Outline: 485DP
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Type: Buffer 
  • Channels:
  • Input / Output Ratio: 1:8 
  • Input Level: HCSL 
  • Output Level: HCSL 
  • VCC Typ (V): 3.3 
  • tJitterRMS Typ (ps):  
  • tskew(o-o) Max (ps): 50 
  • tpd Typ (ns):
  • tR & tF Max (ps): 87.5 
  • fmaxClock Typ (MHz): 100  133.33 
  • fmaxData Typ (Mbps):  
  • Package Type: QFN-48 
  • ON Semiconductor Full Web Site