NB4L6254: 2x2 Clock/Data Switch and Fanout Buffer

Description: The NB4L6254 is a differential 2x2 clock switch an...
  • The NB4L6254 is a differential 2x2 clock switch and drives precisely aligned clock signals through its LVPECL fanout buffers. It employs a fully differential architecture with bipolar technology, offers superior digital signal characteristics, has very low clock output skew and supports clock frequencies from DC up to 3.0GHz. The NB4L6254 is designed for the most demanding, skew critical differential clock distribution systems. Typical applications for the NB4L6254 are clock distribution, switching and data loopback systems of high-performance computer, networking and telecommunication systems, as well as on-board clocking of OC-3, OC-12 and OC-48 communication systems. In addition, the NB4L6254 can be configured as a single 1:6 or dual 1:3 LVPECL fanout buffer. The NB4L6254 can be operated from a single 3.3V or 2.5V power supply.
  • Features
  • Synchronous Output Enable - Eliminates Output Runt PulseGeneration and Metastability
  • Maximum Clock Input Frequency, 3 GHz
  • Maximum Input Data Rate, 3 Gb/s
  • Differential LVPECL Inputs and Outputs
  • Low Output Skew: 50 ps Maximum Output to Output Skew
  • Applications
  • Skew critical Clock Distribution, Clock switching and data loopback
  • High performance computer, networking and telecommunications systems
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NB4L6254FAG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: 2x2 Clock/Data Switch and Fanout Buffer
  • Package Type: LQFP-32
  • Package Case Outline: 
  • MSL: 2
  • Container Type: JTRAY
  • Container Qty: 250
  • NB4L6254FAR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2x2 Clock/Data Switch and Fanout Buffer
  • Package Type: LQFP-32
  • Package Case Outline: 
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • ON Semiconductor:2,000
  • NB4L6254MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2x2 Clock/Data Switch and Fanout Buffer
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • NB4L6254MNR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2x2 Clock/Data Switch and Fanout Buffer
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • Input/Output Ratio: 2:1 
  • Channels:
  • Input Level: CMOS  ECL  LVDS  CML 
  • Output Level: ECL 
  • VCC Typ (V): 2.5 
  • fMax Typ (MHz): 3000 
  • tJitter Typ (ps): 0.3 
  • tskew(OO) Max (ps): 50 
  • tpd Typ (ns): 485 
  • Package Type: LQFP-32  QFN-32 
  • ON Semiconductor Full Web Site