NB4L7210: Clock Driver, 2.5 V / 3.3 V Differential 2x10 Crosspoint, with SDI Programmable Output Selects

Description: The NB4L7210 is a Clock input crosspoint fanout di...
  • The NB4L7210 is a Clock input crosspoint fanout distribution device selecting between one of two input clocks on each of the 10 differential output pairs. A 10 Bit Serial Data Interface programs each output MUX to asynchronously select either Input clock. CLOCK inputs can accept LVCMOS, LVTTL, LVPECL, CML, or LVDS signal levels and incorporate an internal 50 ohms on die termination resistors. SCLK, SDATA, and SLOAD input can accept single ended LVPECL, CML, LVCMOS, LVTTL signals levels. SCLK and SDATA inputs operate up to 20 MHz. SLOAD input loads and latches the output select data. The SDATAOUT pin permits cascading multiple devices. Outputs are optimized for minimal output-to-output skew and low jitter
  • Features
  • Typical Input Clock Frequency > 2 GHz - High Frequency
  • 200 ps Typical Rise and Fall Times - Critical Edge Placement
  • 800 ps Typical Propagation Delay
  • Output to Output Skew 150 ps
  • 2 ps RMS Typical Additive Clock Jitter
  • Operating Range: VCC = 2.375 V to 3.6 V with VEE = 0 V
  • Differential LVPECL Output Level (Typ 700 mV Peak-to-Peak)
  • Low Profile 8x8 mm, 52 QFN Package
  • Applications
  • WAN: 161.13 MHz / 667 MHz
  • LAN: 155.52 MHz / 622.08 MHz
  • End Products
  • Servers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NB4L7210MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock Driver, 2.5 V / 3.3 V Differential 2x10 Crosspoint, with SDI Programmable Output Selects
  • Package Type: QFN-52
  • Package Case Outline: 485M
  • MSL: 2
  • Container Type: JTRAY
  • Container Qty: 260
  • NB4L7210MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock Driver, 2.5 V / 3.3 V Differential 2x10 Crosspoint, with SDI Programmable Output Selects
  • Package Type: QFN-52
  • Package Case Outline: 485M
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2000
  • Specifications
  • Input/Output Ratio: 2:10 
  • Channels:
  • Input Level: CML  ECL  LVDS  CMOS  TTL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 1000 
  • tJitter Typ (ps):
  • tskew(OO) Max (ps): 35 
  • tpd Typ (ns): 725 
  • Package Type: QFN-52 
  • ON Semiconductor Full Web Site