NB4N316M: AnyLevel™ Input to Open Collector CML Output Buffer/ Translator w/ Input Hysteresis

Description: The NB4N316M is a differential Clock or Data recei...
  • The NB4N316M is a differential Clock or Data receiver and will accept AnyLevel input signals: LVPECL, CML, LVCMOS, LVTTL, or LVDS. These signals will be translated to CML, operating up to 2.0 GHz or 2.5 Gb/s, respectively. As such, the NB4N316M is ideal for SONET, GigE, Fiber Channel, Backplane and other Clock or Data distribution applications. The CML outputs are 16 mA open collector which require a resistor load path to VTT termination voltage. The open collector CML outputs must be terminated to VTT at power up. The differential outputs produce Current Mode Logic (CML) compatible levels when the receiver is loaded with 50-ohm or 25-ohm loads connected to 1.8 V, 2.5 V or 3.3 V supplies. This simplifies device interface by eliminating a need for coupling capacitors. The NB4N316M features an input threshold of approximately 25mV, providibg increased noise immunity and stability. The device is offered in a small 8-pin TSSOP package (MSOP-8 compatible).
  • Features
  • Maximum Input Clock Frequency > 2.0 GHz
  • Maximum Input Data Rate > 2.5 Gb/s
  • Typically 1 ps of RMS Clock Jitter
  • Typically 10 ps of Data Dependent Jitter
  • 550 ps Typical Propagation Delay
  • 150 ps Typical Rise and Fall Times
  • Differential Open Collector CML Outputs
  • Applications
  • Signal interface translation for Networking and ATE
  • High Speed CLOCK Applications
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NB4N316MDTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: AnyLevel™ Input to Open Collector CML Output Buffer/ Translator w/ Input Hysteresis
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Chip1Stop:<1K
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:5,100
  • NB4N316MDTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: AnyLevel™ Input to Open Collector CML Output Buffer/ Translator w/ Input Hysteresis
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:10,000
  • Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: LVDS  TTL  ECL  CML  HSTL  CMOS 
  • Output Level: CML 
  • VCC Typ (V): 3.3 
  • tJitterRMS Typ (ps):
  • tskew(o-o) Max (ps): 20 
  • tpd Typ (ns): 0.55 
  • tR & tF Max (ps): 300 
  • fmaxClock Typ (MHz): 2000 
  • fmaxData Typ (Mbps): 2500 
  • Package Type: TSSOP-8 
  • ON Semiconductor Full Web Site