NB4N527S: Translator, 3.3 V, 2.5 Gb/s Dual AnyLevel™ to LVDS Receiver/Driver/Buffer, with Internal Termination

Description: NB4N527S is a clock or data Receiver/Driver/Buffer...
  • NB4N527S is a clock or data Receiver/Driver/Buffer/Translator capable of translating AnyLevelTM input signal (LVPECL, CML, HSTL, LVDS, or LVTTL/LVCMOS) to LVDS. Depending on the distance, noise immunity of the system design, and transmission line media, this device will receive, drive or translate data or clock signals up to 2.5 Gb/s or 1.25 GHz, respectively.
    The NB4N527S has a wide input common mode range of GND+50 mV to VCC-50 mV combined with two 50 Ω internal termination resistors is ideal for translating differential or single-ended data or clock signals to 350 mV typical LVDS output levels without use of any additional external components.
    The device is offered in a small 3 mm x 3 mm QFN-16 package. NB4N527S is targeted for data, wireless and telecom applications as well as high speed logic interface where jitter and package size are main requirements.
  • Features
  • Maximum Input Clock Frequency up to 1.25 GHz
  • Maximum Input Data Rate up to 2.5 Gb/s
  • 500 ps Maximum Propagation Delay
  • 2 ps Maximum RMS Jitter
  • 300 ps Maximum Rise/Fall Times
  • Single Power Supply; VCC = 3.3 V +/- 10%
  • Temperature Compensated TIA/EIA644 Compliant LVDS Outputs
  • Internal 50 Termination Resistor per Input Pin
  • GND + 50 mV to VCC 50 mV VCMR Range
  • Applications
  • OC-3 to OC-48 SDH/SONET Clock & Data Applications
  • 1 GbE, 1G & 2G Fibrechannel Clock & Data Applications
  • Precision LVDS Clock Buffering & Translation
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NB4N527SMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, 3.3 V, 2.5 Gb/s Dual AnyLevel™ to LVDS Receiver/Driver/Buffer, with Internal Termination
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • ON Semiconductor:8,856
  • PandS:<100
  • NB4N527SMNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, 3.3 V, 2.5 Gb/s Dual AnyLevel™ to LVDS Receiver/Driver/Buffer, with Internal Termination
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: CML  CMOS  HSTL  ECL  LVDS 
  • Output Level: LVDS 
  • VCC Typ (V): 3.3 
  • tJitterRMS Typ (ps): 0.5 
  • tskew(o-o) Max (ps): 25 
  • tpd Typ (ns): 0.37 
  • tR & tF Max (ps): 140 
  • fmaxClock Typ (MHz): 1500 
  • fmaxData Typ (Mbps): 2500 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site