NB4N855S: Translator, 3.3 V, 1.5 Gb/s Dual AnyLevel™ to LVDS Receiver/Driver/Buffer

Description: NB4N855S is a clock or data Receiver/Driver/Buffer...
  • NB4N855S is a clock or data Receiver/Driver/Buffer/Translator capable of translating AnyLevelTM input signal (LVPECL, CML, HSTL, LVDS, or LVTTL/LVCMOS) to LVDS. Depending on the distance, noise immunity of the system design, and transmission line media, this device will receive, drive or translate data or clock signals up to 1.5 Gb/s or 1.0 GHz, respectively. This device is pin-for-pin plug in compatible to the SY55855V in a 3.3 V applications.

    The NB4N855S has a wide input common mode range of GND + 50 mV to VCC - 50 mV. This feature is ideal for translating differential or single-ended data or clock signals to 350 mV typical LVDS output levels.

    The device is offered in a small 10 lead MSOP package. NB4N855S is targeted for data, wireless and telecom applications as well as high speed logic interface where jitter and package size are main requirements.
  • Features
  • Guaranteed Input Clock Frequency up to 1.0 GHz - precision edge placement
  • Guaranteed Input Data Rate up to 1.5 Gb/s
  • 490 ps Maximum Propagation Delay
  • 1.0 ps Maximum RMS Jitter
  • 180 ps Maximum Rise/Fall Times
  • Single Power Supply; VCC = 3.3 V ±10%
  • Temperature Compensated TIA/EIA-644 Compliant LVDS Outputs
  • GND + 50 mV to VCC - 50 mV VCMR Range
  • Pb-Free Packages is Available
  • Applications
  • Translation of all major signal types to LVDS in heterogenous systems.
  • Signal driving and reception in communications and networking applications.
  • End Products
  • General High Speed LOGIC
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NB4N855SMR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, 3.3 V, 1.5 Gb/s Dual AnyLevel™ to LVDS Receiver/Driver/Buffer
  • Package Type: Micro10
  • Package Case Outline: 846B
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:3,000
  • Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: HSTL  SSTL  ECL  CMOS  CML  TTL  LVDS 
  • Output Level: LVDS 
  • VCC Typ (V): 3.3 
  • tJitterRMS Typ (ps): 0.5 
  • tskew(o-o) Max (ps): 35 
  • tpd Typ (ns): 0.41 
  • tR & tF Max (ps): 180 
  • fmaxClock Typ (MHz): 1500 
  • fmaxData Typ (Mbps): 2500 
  • Package Type: Micro10 
  • ON Semiconductor Full Web Site