NB6L56: Clock / Data Multiplexer, 2.5 V / 3.3 V Dual 2:1 Differential, with LVPECL Outputs

Description: The NB6L56 is a high performance Dual 2-to-1 Diffe...
  • The NB6L56 is a high performance Dual 2-to-1 Differential Clock or Data multiplexer. The Multi-Level differential inputs incorporate internal 50 Ohms termination resistors that are accessed through the VT pin. This feature allows the NB6L56 to accept various Differential logic level standards, such as LVPECL, CML or LVDS. Outputs are 800 mV LVPECL signals.
  • Features
  • Maximum Input Data Rate > 2.5 Gbps
  • Maximum Input Clock Frequency > 2.5 GHz
  • Jitter is < 1 ps RMS RJ (Data); < 10 ps PP DJ (Data); and < 0.7 ps RMS Crosstalk induced jitter (CLOCK)
  • 360 ps Max Propagation Delay
  • 180 ps Max Rise and Fall Times
  • Operating Range is VCC = 2.5 5% (2.375 V to 2.625 V with VEE = 0 V), or
    VCC =3.3 10% (3.0 V to 3.6 V with VEE = 0 V)
  • Internal 50 Input Termination Resistors
  • Industrial Temp. Range (40C to 85C)
  • QFN32 Package
  • Applications
  • Data Communications System
  • SONET OC-3 to OC-48
  • Fibre Channel
  • GigE
  • End Products
  • LAN/WAN
  • ATE
  • Test and Measurement
  • Enterprise Servers
  • Technical Documentation & Design Resources
    Availability and Samples
    NB6L56MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data Multiplexer, 2.5 V / 3.3 V Dual 2:1 Differential, with LVPECL Outputs
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • ON Semiconductor:8,658
  • NB6L56MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data Multiplexer, 2.5 V / 3.3 V Dual 2:1 Differential, with LVPECL Outputs
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • Input/Output Ratio: 2:1 
  • Channels:
  • Input Level: ECL  CML  LVDS 
  • Output Level: ECL 
  • VCC Typ (V): 3.3  2.5 
  • fMax Typ (MHz): 2500 
  • tJitter Typ (ps): 0.5 
  • tskew(OO) Max (ps): 12 
  • tpd Typ (ns): 0.25 
  • Package Type: QFN-32 
  • ON Semiconductor Full Web Site