NB6L72M: 2x2 Crosspoint Switch, 2.5 V / 3.3 V Differential, with CML Outputs

Description: The NB6L72M is a high-bandwidth fully differential...
  • The NB6L72M is a high-bandwidth fully differential 2 X 2 Crosspoint Switch with internal source termination and CML output structure, optimizedfor low skew and minimal jitter. The differential inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML, LVDS, LVCMOS, or LVTTL logic levels. The SELECT inputs are single-ended and can be driven with LVCMOS/LVTTL. The 16mA differential CML outputs provide matching internal 50-ohm terminations and 400mV output swings when externally terminated with a 50-ohm resistor to VCC. The device is offered in a small 3mm x3mm 16-pin QFN package. The NB6L72M is a member of the ECLinPS MAX family of high performance products.
  • Features
  • Input Clock Frequency > 3.0GHzInput Data Rate > 3 Gbps - High performance clock and data applications
  • Internal Input Termination Resistors, 50- - No external components needed for inputs
  • Applications
  • Clock / Data Distribution
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NB6L72MMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2x2 Crosspoint Switch, 2.5 V / 3.3 V Differential, with CML Outputs
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Mouser:<1K
  • ON Semiconductor:492
  • NB6L72MMNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2x2 Crosspoint Switch, 2.5 V / 3.3 V Differential, with CML Outputs
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:6,000
  • PandS:>1K
  • Specifications
  • Input/Output Ratio: 2:2 
  • Channels:
  • Input Level: LVDS  CML  ECL  CMOS 
  • Output Level: CML 
  • VCC Typ (V): 2.5 
  • fMax Typ (MHz): 3000 
  • tJitter Typ (ps): 0.2 
  • tskew(OO) Max (ps): 20 
  • tpd Typ (ns): 0.36 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site