NB6N239S: 3.3 V Any Differential Clock to LVDS, ÷·1/2/4/8 and ÷·2/4/8/16 Clock Divider

Description: The NB6N239S is a high-speed, low skew clock divid...
  • The NB6N239S is a high-speed, low skew clock divider with two divider circuits, each having selectable clock divide ratios; Div1/2/4/8 and Div 2/4/8/16. Both divider circuits drive LVDS compatible outputs. The NB6N239S is a member of the ECLinPS MAXTM family of high performance clock products.
  • Features
  • Maximum Clock Input Frequency, 3.0 GHz (1.5 GHz with Div 1)
  • Input Compatible with LVDS/LVPECL/CML/HSTL
  • 120ps Typical Rise/Fall Times
  • < 5 ps Typical Within Device Output Skew
  • Example; 622.08 MHz Input Generates 38.88 MHz to 622.08 MHz outputs
  • Internal 50Ω Termination Provided
  • < 2ps RMS Random Clock Jitter
  • Divide-by-1 Edge of QA Aligned to QB Divided Output
  • Operating Range: VCC = 3.0 V to 3.465V with GND = 0
  • Master Reset for Synchronization of Multiple Chips
  • VBBAC Reference Output
  • Synchronous Output Disable/Enable
  • Pb-Free Packages are Available
  • Applications
  • SONET/SDH Equipment Clocking
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NB6N239SMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V Any Differential Clock to LVDS, ÷·1/2/4/8 and ÷·2/4/8/16 Clock Divider
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:246
  • PandS:<100
  • NB6N239SMNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V Any Differential Clock to LVDS, ÷·1/2/4/8 and ÷·2/4/8/16 Clock Divider
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: Divider 
  • Input Level: CML  CMOS  LVDS  ECL 
  • Output Level: LVDS 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 3000 
  • tpd Typ (ns): 0.665 
  • tR & tF Max (ps): 190 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site