NB6VQ572M: Input Mux - 4:1 Differential, 1.8 V / 2.5 V, with Input Equalization, Clock / Data Fanout Buffer - 1:2 CML

Description: The NB6VQ572M is a high performance differential 4...
  • The NB6VQ572M is a high performance differential 4:1 Clock /Data input multiplexer and a 1:2 CML Clock/Data fanout buffer that operates up to 5GHz / 6.5Gbps respectively with a 1.8V or 2.5V power supply. Each INx / INx input pair incorporates a fixed Equalizer Receiver, which when placed in series with a Clock / Data path, will enhance the degraded signal transmitted across an FR4 backplane or cable interconnect. For applications that do not require Equalization, consider the NB7V572M, which is pin-compatible to the NB6VQ572M. The differential Clock / Data inputs have internal 50-ohm termination resistors and will accept differential LVPECL, CML, or LVDS logic levels. The NB6VQ572M incorporates a pair of Select pins that will choose one of four differential inputs and will produce two identical CML output copies of Clock or Data. As such, the NB6VQ572M is ideal for SONET, GigE, Fiber Channel, Backplane and other Clock/Data distribution applications. The two differential CML outputs will swing 400mV when externally loaded and terminated with a 50 ohm resistor to VCC and are optimized for low skew and minimal jitter. The NB6VQ572M is offered in a low profile 5x5 mm 32-pin QFN Pb-Free package. Application notes, models, and support documentation are available at www.onsemi.com. The NB6VQ572M is a member of the ECLinPS MAX family of high performance clock products.
  • Features
  • Input Data Rate > 6.5 Gb/s Typical
  • Data Dependent Jitter < 10ps
  • Maximum Input Clock Frequency > 5GHz Typical
  • Random Clock Jitter < 0.8ps RMS
  • Low Skew 1:2 CML Outputs, <15ps max
  • 4:1 Multi-Level Mux Inputs, accepts LVPECL, CML,
    LVDSpj
  • 175ps Typical Propagation Delay
  • 45 ps Typical Rise and Fall Times
  • Differential CML Outputs, 400mV Peak-to-Peak, typical
  • Operating Range: VCC = 1.71V to 2.625V
  • Internal 50-ohm Input Termination Resistors
  • VREFAC Reference Output
  • -40C to +85C Ambient Operating Temperature
  • Applications
  • SONET/SDH, Fibre Channel, Gigabit Ethernet Clock/Data Distribution
  • Technical Documentation & Design Resources
    Availability and Samples
    NB6VQ572MMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Input Mux - 4:1 Differential, 1.8 V / 2.5 V, with Input Equalization, Clock / Data Fanout Buffer - 1:2 CML
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • ON Semiconductor:1,776
  • NB6VQ572MMNR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Input Mux - 4:1 Differential, 1.8 V / 2.5 V, with Input Equalization, Clock / Data Fanout Buffer - 1:2 CML
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:<1K
  • Specifications
  • Input/Output Ratio: 4:2 
  • Channels:
  • Input Level: CML  ECL  LVDS 
  • Output Level: CML 
  • VCC Typ (V): 1.8  2.5 
  • fMax Typ (MHz): 6000 
  • tJitter Typ (ps): 0.2 
  • tskew(OO) Max (ps): 15 
  • tpd Typ (ns): 0.175 
  • Package Type: QFN-32 
  • ON Semiconductor Full Web Site