NB7L32M: ÷·2 Divider with CML Output

Description: The NB7L32M is an integrated /2 divider with diffe...
  • The NB7L32M is an integrated /2 divider with differential clock inputs and asynchronous reset.

    Differential clock inputs incorporate internal 50 Ω termination resistors and accept LVPECL (Positive ECL), CML, or LVDS. The high frequency reset pin is asserted on the rising edge. Upon power-up, the internal flip-flops will attain a random state; the reset allows for the synchronization of multiple NB7L32M's in a system.

    The differential 16 mA CML output provides matching internal 50 Ω termination which guarantees 400 mV output swing when externally receiver terminated 50 Ω to VCC (See Figure 16).

    The device is housed in a small 3x3 mm 16 pin QFN package.
  • Features
  • Maximum Input Clock Frequency 14 GHz Typical
  • 200 ps Max Propagation Delay
  • 30 ps Typical Rise and Fall Times
  • < 0.5 ps Maximum (RMS) Random Clock Jitter
  • Operating Range: VCC = 2.375 V to 3.465 V with VEE = 0 V
  • CML Output Level (400 mV Peak-to-Peak Output), Differential Output Only
  • 50 Ω Internal Input and Output Termination Resistors
  • Functionally Compatible with Existing 2.5 V / 3.3 V LVEL, LVEP, EP, and SG Devices
  • Full RoHS Compliance.
  • Applications
  • High frequency clock division in Automated Test Equipment.
  • Ultra precise clock division in networking and telecomm applications.
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NB7L32MMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ÷·2 Divider with CML Output
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:7,749
  • PandS:<100
  • NB7L32MMNR2G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: ÷·2 Divider with CML Output
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: Divider 
  • Input Level: CML  ECL  LVDS 
  • Output Level: CML 
  • VCC Typ (V): 2.5  3.3 
  • fMax Typ (MHz): 14000 
  • tpd Typ (ns): 0.155 
  • tR & tF Max (ps): 45 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site