NB7L585: Input Mux - 2:1 Differential, 2.5 V / 3.3 V, Clock / Data Fanout Buffer - 1:6 LVPECL

Description: The NB7L585 is a differential 1:6 LVPECL Clock/Dat...
  • The NB7L585 is a differential 1:6 LVPECL Clock/Data distribution chip featuring a 2:1 Clock/Data input multiplexer with an input select pin. The INx/INxb inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML, or LVDS logic levels. The NB7L585 produces six identical output copies of Clock or Data operating up to 5 GHz or 8 Gbps, respectively. As such, NB7L585 is ideal for SONET, GigE, Fiber Channel, Backplane and other Clock/Data distribution applications. The NB7L585 is powered with either 2.5 V or 3.3 V supply. The NB7L585 is a member of the GigaComm™ family of high performance clock products.
  • Features
  • Maximum Input Data Rate > 8 Gb/s
  • Data Dependent Jitter < 15 ps
  • Maximum Input Clock Frequency > 5 GHz
  • Random Clock Jitter < 0.8 ps RMS
  • Low Skew 1:6 LVPECL Outputs, 20 ps max
  • 2:1 MultiLevel Mux Inputs
  • 175 ps Typical Propagation Delay
  • 55 ps Typical Rise and Fall Times
  • Differential LVPECL Outputs, 800 mV peaktopeak, typical
  • Internal 50-ohm Input Termination Resistors
  • VREFAC Reference Output
  • -40°C to +85°C Ambient Operating Temperature
  • Applications
  • Muliplex and Fanout
  • End Products
  • Routers
  • ATE, Instrumentation
  • Technical Documentation & Design Resources
    Availability and Samples
    NB7L585MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Input Mux - 2:1 Differential, 2.5 V / 3.3 V, Clock / Data Fanout Buffer - 1:6 LVPECL
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:74
  • NB7L585MNR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Input Mux - 2:1 Differential, 2.5 V / 3.3 V, Clock / Data Fanout Buffer - 1:6 LVPECL
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • PandS:<1K
  • NB7L585MNTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Input Mux - 2:1 Differential, 2.5 V / 3.3 V, Clock / Data Fanout Buffer - 1:6 LVPECL
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • FutureElectronics:>1K
  • ON Semiconductor:15,000
  • Specifications
  • Input/Output Ratio: 2:6 
  • Channels:
  • Input Level: ECL  LVDS  CML 
  • Output Level: ECL 
  • VCC Typ (V): 2.5  3.3 
  • fMax Typ (MHz): 7000 
  • tJitter Typ (ps): 0.2 
  • tskew(OO) Max (ps): 20 
  • tpd Typ (ns): 0.175 
  • Package Type: QFN-32 
  • ON Semiconductor Full Web Site