NB7L585R: Input Mux - 2:1 Differential, 2.5 V / 3.3 V, Clock / Data Fanout Buffer - 1:6 RSECL, 7 GHz / 10 Gbps

Description: The NB7L585R is a differential 1:6 RSECL Clock/Dat...
  • The NB7L585R is a differential 1:6 RSECL Clock/Data distribution chip featuring a 2:1 Clock/Data input multiplexer with an input select pin. The INx/INx inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML, or LVDS logic levels. The NB7L585R produces six identical output copies of Clock or Data operating up to 7 GHz or 10 Gb/s, respectively. As such, NB7L585R is ideal for SONET, GigE, Fiber Channel, Backplane and other Clock/Data distribution applications. The NB7L585R is powered with either 2.5 V or 3.3 V supply. The NB7L585R is a member of the GigaComm™ family of high performance clock products.
  • Features
  • Maximum Input Data Rate > 10 Gb/s Typical
  • Data Dependent Jitter < 10 ps/
  • Maximum Input Clock Frequency > 7 GHz Typical
  • Random Clock Jitter < 0.8 ps RMS
  • Low Skew 1:6 RSECL Outputs, 20 ps max
  • 2:1 Multi-Level Mux Inputs
  • Differential RSECL Outputs, 400 mV peak-to-peak, typical
  • Operating Range: VCC = 2.375 V to 3.6 V with GND = 0 V
  • -40°C to +85°C Ambient Operating Temperature
  • Applications
  • Multiplex and Fanout Clock or Data in Routers, Servers
  • End Products
  • Routers, Servers
  • Technical Documentation & Design Resources
    Availability and Samples
    NB7L585RMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Input Mux - 2:1 Differential, 2.5 V / 3.3 V, Clock / Data Fanout Buffer - 1:6 RSECL, 7 GHz / 10 Gbps
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • ON Semiconductor:370
  • NB7L585RMNR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Input Mux - 2:1 Differential, 2.5 V / 3.3 V, Clock / Data Fanout Buffer - 1:6 RSECL, 7 GHz / 10 Gbps
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • Input/Output Ratio: 2:6 
  • Channels:
  • Input Level: CML  ECL  LVDS 
  • Output Level: RSECL 
  • VCC Typ (V): 2.5 
  • fMax Typ (MHz): 7000 
  • tJitter Typ (ps): 0.2 
  • tskew(OO) Max (ps): 20 
  • tpd Typ (ns): 0.16 
  • Package Type: QFN-32 
  • ON Semiconductor Full Web Site