NB7L72M: 2 x 2 Crosspoint Switch, Differential, 2.5 V / 3.3 V, with CML Outputs Clock / Data Buffer / Translator

Description: The NB7L72M is a high bandwidth, low voltage, full...
  • The NB7L72M is a high bandwidth, low voltage, fully differential 2 x 2 crosspoint switch with CML outouts. The NB7L72M design is optimized for low skew and minimal jitter as it produces two identical copies of Clock or Data operating up to 7GHz or 10Gb/s, respectively. As such, the NB7L72M is ideal for SONET, GigE, Fiber Channel, Backplane and other clock/data distribution applications. The differential IN/INb inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML, or LVDS logic levels. The 16mA differential CML outputs provide matching internal 50-ohm terminations and produce 400mV output swings when externally terminated with a 50-ohm resistor to VCC. The NB7L72M is the 2.5V/3.3V version of the and NB7V72M and is offered in a low profile 3x3 mm 16-pin QFN package.
  • Features
  • Maximum Data Rate > 10Gbps
  • Maximum Clock Frequency > 7GHz
  • Random Clock Jitter < 0.5ps RMS
  • 30ps typical output rise & fall times
  • Differential CML Outputs
  • 2.5V or 3.3V Operating Voltage
  • Internal 50-ohm Input Termination
  • Industrial Temperature Range
  • Applications
  • Routers and Switches
  • Networking
  • End Products
  • Routers and Switches
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NB7L72MMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2 x 2 Crosspoint Switch, Differential, 2.5 V / 3.3 V, with CML Outputs Clock / Data Buffer / Translator
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Mouser:<100
  • NB7L72MMNHTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2 x 2 Crosspoint Switch, Differential, 2.5 V / 3.3 V, with CML Outputs Clock / Data Buffer / Translator
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<100
  • PandS:<100
  • NB7L72MMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2 x 2 Crosspoint Switch, Differential, 2.5 V / 3.3 V, with CML Outputs Clock / Data Buffer / Translator
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:24,000
  • PandS:<100
  • Specifications
  • Input/Output Ratio: 2:1 
  • Channels:
  • Input Level: LVDS  ECL  CML 
  • Output Level: CML 
  • VCC Typ (V): 3.3  2.5 
  • fMax Typ (MHz): 8500 
  • tJitter Typ (ps): 0.2 
  • tskew(OO) Max (ps): 10 
  • tpd Typ (ns): 150 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site