NB7L86M: 2.5 V / 3.3 V, 12 Gb/s Differential Clock / Data Smart Gate with CML Output and Internal Termination

Description: The NB7L86M is a multi-function differential Logic...
  • The NB7L86M is a multi-function differential Logic Gate, which
    can be configured as an AND/NAND, OR/NOR, XOR/XNOR, or 2:1
    MUX. This device is part of the GigaComm family of high
    performance Silicon Germanium products. The NB7L86M is an
    ultra-low jitter multi-logic gate with a maximum data rate of 12 Gb/s
    and input clock frequency of 8 GHz suitable for Data Communication
    Systems, Telecom Systems, Fiber Channel, and GigE applications.

    The device is housed in a low profile 3x3 mm 16-pin QFN package.

    Differential inputs incorporate internal 50 Ω termination resistors
    and accept LVNECL (Negative ECL), LVPECL (Positive ECL),
    LVCMOS, LVTTL, CML, or LVDS. The differential 16 mA CML
    output provides matching internal 50 Ω termination, and 400 mV
    output swing when externally terminated 50 Ω to VCC.
    Application notes, models, and support documentation are available
    on www.onsemi.com.
  • Features
  • Maximum Input Clock Frequency up to 8 GHz
  • Maximum Input Data Rate up to 12 Gb/s Typical
  • 30 ps Typical Rise and Fall Times
  • 90 ps Typical Propagation Delay
  • 2 ps Typical Within Device Skew
  • CML Output with Operating Range: VCC = 2.375 V to 3.465 V with VEE = 0 V
  • CML Output with Operating Range: VCC = 2.375 V to 3.465 V with VEE = 0 V
  • CML Output Level (400 mV Peak-to-Peak Output) Differential Output
  • 50 Ω Internal Input and Output Termination Resistors
  • Functionally Compatible with Existing 2.5 V/3.3 V LVEL, LVEP, EP and SG Devices
  • Pb-Free Packages are Available
  • Applications
  • Data routing in Data Communication Systems, Telecom Systems, Fiber Channel, and GigE applications.
  • Clock multiplexing for redundancy
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NB7L86MMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2.5 V / 3.3 V, 12 Gb/s Differential Clock / Data Smart Gate with CML Output and Internal Termination
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Chip1Stop:<1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<100
  • ON Semiconductor:984
  • NB7L86MMNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2.5 V / 3.3 V, 12 Gb/s Differential Clock / Data Smart Gate with CML Output and Internal Termination
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: SmartGate 
  • Channels:
  • Input Level: ECL  CML  TTL  LVDS  CMOS 
  • Output Level: CML 
  • VCC Typ (V): 2.5  3.3 
  • fToggle Max (MHz): 8000 
  • tpd Typ (ns): 0.09 
  • tJitter Typ (ps): 0.2 
  • tR & tF Max (ps): 60 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site