NB7V32M: 1.8 V / 2.5 V, 10 GHz ÷·2 Clock Divider with CML Outputs

Description: The NB7V32M is a differential divide-by-2 Clock di...
  • The NB7V32M is a differential divide-by-2 Clock divider with asynchronous reset. The differential Clock inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML and LVDS logic levels. The NB7V32M produces a divide-by-2 output copy of an input Clock operating up to 10GHz with minimal jitter. The Reset pin is asserted on the rising edge. Upon power-up, the internal flip-flops will attain a random state; the Reset allows for the synchronization of multiple NB7V32M's in a system. The 16mA differential CML output provides matching internal 50-ohm termination which guarantees 400mV output swing when externally receiver terminated with 50-ohm to VCC. The NB7V32M is the 1.8V/2.5V version of the NB7L32M 2.5V/3.3V and is offered in a low profile 3mm x 3mm 16-pin QFN package.
  • Features
  • Maximum Input Clock Frequency > 10 GHz, typical
  • Random Clock Jitter < 0.8ps RMS
  • 30ps Typical Rise and Fall Times
  • Differential CML Outputs, 400mV peak-to-peak, typical
  • -40C to +85C Ambient Operating Temperature
  • Applications
  • Test & Measurement, ATE
  • End Products
  • Instumentation, Networking
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NB7V32MMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.8 V / 2.5 V, 10 GHz ÷·2 Clock Divider with CML Outputs
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:492
  • NB7V32MMNHTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.8 V / 2.5 V, 10 GHz ÷·2 Clock Divider with CML Outputs
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 100
  • NB7V32MMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.8 V / 2.5 V, 10 GHz ÷·2 Clock Divider with CML Outputs
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: Divider 
  • Input Level: LVDS  ECL  CML 
  • Output Level: CML 
  • VCC Typ (V): 2.5  1.8 
  • fMax Typ (MHz): 10000 
  • tpd Typ (ns): 0.2 
  • tR & tF Max (ps): 60 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site