NB7V33M: Clock Divider, ÷4, 10 GHz, 1.8 V / 2.5 V, with CML Outputs

Description: The NB7V33M is a differential divide by 4 Clock di...
  • The NB7V33M is a differential divide by 4 Clock divider with asynchronous reset. The differential Clock inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML and LVDS logic levels. The NB7V33M produces a div 4 output copy of an input Clock operating up to 10GHz with minimal jitter. The Reset pin is asserted on the rising edge. Upon powerup, the internal flip-flops will attain a random state. The Reset allows for the synchronization of multiple NB7V33Ms in a system. The 16mA differential CML output provides matching internal 50-ohm termination which provides 400mV output swing when externally receiver terminated with 50-ohm to VCC. The NB7V33M is the div 4 version of the NB7V32M (div 2) and is offered in a low profile 3mm x 3mm 16-pin QFN package. The NB7V33M is a member of the GigaComm family of high performance clock products.
  • Features
  • Maximum Input Clock Frequency > 10 GHz, typical
  • 260 ps Typical Propagation Delay
  • 35 ps Typical Rise and Fall Times
  • Differential CML Outputs, 400 mV peaktopeak, typical
  • Internal 50-ohm Input Termination Resistors
  • Random Clock Jitter < 0.8 ps RMS
  • 40C to +85C Ambient Operating Temperature
  • Applications
  • Clock Divider
  • End Products
  • ATE, Instrumentation
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NB7V33MMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock Divider, ÷4, 10 GHz, 1.8 V / 2.5 V, with CML Outputs
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<100
  • ON Semiconductor:3,075
  • NB7V33MMNHTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock Divider, ÷4, 10 GHz, 1.8 V / 2.5 V, with CML Outputs
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<100
  • ON Semiconductor:6,300
  • NB7V33MMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock Divider, ÷4, 10 GHz, 1.8 V / 2.5 V, with CML Outputs
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:33,000
  • Specifications
  • Type: Divider 
  • Input Level: LVDS  CML  ECL 
  • Output Level: CML 
  • VCC Typ (V): 2.5  1.8 
  • fMax Typ (MHz): 11000 
  • tpd Typ (ns): 0.2 
  • tR & tF Max (ps): 60 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site