NB7V52M: D Flip Flop, 1.8 V / 2.5 V Differential, with Reset and CML Outputs

Description: The NB7V52M is a 10GHz differential Data and Clock...
  • The NB7V52M is a 10GHz differential Data and Clock D flip-flop with a Differential asynchronous Reset. The differential D/Db, CLK/CLKb and R/Rb inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML, LVDS logic levels. When Clock transitions from Low to High, Data will be transferred to the differential CML outputs. The differential Clock inputs allow the NB7V52M to also be used as a negative edge triggered device. The 16mA differential CML outputs provide matching internal 50-ohm terminations and produce 400 mV output swings when externally terminated with a 50-ohm resistor to VCC. The NB7V52M is offered in a low profile 3mm x 3mm 16-pin QFN package.
  • Features
  • Maximum Input Clock Frequency > 10GHz Typical
  • Random Clock Jitter < 0.8ps RMS
  • 30ps Typical Rise and Fall Times
  • Differential CML Outputs, 400mV peak-to-peak, typical
  • Operating Range: VCC = 1.71V to 2.625V with VEE = 0V
  • Internal 50-ohm Input Termination Resistors
  • -40C to +85C Ambient Operating Temperature
  • Instrumentation
  • Applications
  • Test & Measurement, ATE
  • End Products
  • Instrumentation
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NB7V52MMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: D Flip Flop, 1.8 V / 2.5 V Differential, with Reset and CML Outputs
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • Mouser:<1K
  • Newark:<100
  • PandS:<100
  • NB7V52MMNHTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: D Flip Flop, 1.8 V / 2.5 V Differential, with Reset and CML Outputs
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<100
  • ON Semiconductor:4,100
  • PandS:<100
  • NB7V52MMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: D Flip Flop, 1.8 V / 2.5 V Differential, with Reset and CML Outputs
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:33,000
  • Specifications
  • Type: D-Type 
  • Bits:
  • Input Level: ECL  LVDS  CML 
  • Output Level: CML 
  • VCC Typ (V): 1.8  2.5 
  • tJitter Typ (ps): 0.2 
  • tpd Typ (ns): 0.2 
  • tsu Min (ns): 0.04 
  • th Min (ns): 0.05 
  • trec Typ (ns): 0.2 
  • tR & tF Max (ps): 50 
  • fToggle Typ (MHz): 12000 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site