NB7V585M: Input Mux - 2:1 Differential, 1.8 V / 2.5 V, Clock / Data Fanout Buffer - 1:6 CML

Description: The NB7V585M is a differential 1-to-6 CML clock/da...
  • The NB7V585M is a differential 1-to-6 CML clock/data distribution chip featuring a 2:1 Clock/Data input multiplexer with an input select pin. The INx/INxb inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML, or LVDS logic levels. The NB7V585M produces six identical output copies of clock or data operating up to 7GHz or 10.7Gb/s, respectively. As such, NB7V585M is ideal for SONET, GigE, Fiber Channel, Backplane and other clock/data distribution applications. The 16mA differential CML output structure provides matching internal 50-ohm source terminations, 400mV output swings when externally terminated with a 50-ohm resistor to VCC and is optimized for low skew and minimal jitter. The NB7V585M is powered with either 1.8V or 2.5V supply and is offered in a low profile 5x5mm 32-pin QFN package.
  • Features
  • Maximum Input Data Rate > 10 Gb/s Typical
  • Data Dependent Jitter < 10 ps
  • Maximum Input Clock Frequency > 6 GHz Typical
  • Random Clock Jitter < 0.8 ps RMS, Max
  • Low Skew 1:6 CML Outputs, 30 ps Max
  • 2:1 MultiLevel Mux Inputs
  • 175 ps Typical Propagation Delay
  • 50 ps Typical Rise and Fall Times
  • Operating Range: VCC = 1.71 V to 1.89 V
  • Internal 50-ohm Input Termination Resistors
  • VREFAC Reference Output
  • 40C to +85C Ambient Operating Temperature
  • Applications
  • Clock Distribution: SONET/SDH, Fibre Channel, Gigabit Ethernet
  • End Products
  • Routers, Servers
  • Technical Documentation & Design Resources
    Availability and Samples
    NB7V585MMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Input Mux - 2:1 Differential, 1.8 V / 2.5 V, Clock / Data Fanout Buffer - 1:6 CML
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • ON Semiconductor:2,294
  • PandS:<100
  • NB7V585MMNR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Input Mux - 2:1 Differential, 1.8 V / 2.5 V, Clock / Data Fanout Buffer - 1:6 CML
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • PandS:<1K
  • Specifications
  • Input/Output Ratio: 2:1 
  • Channels:
  • Input Level: CML  ECL  LVDS 
  • Output Level: CML 
  • VCC Typ (V): 1.8  2.5 
  • fMax Typ (MHz): 7000 
  • tJitter Typ (ps): 0.2 
  • tskew(OO) Max (ps): 30 
  • tpd Typ (ns): 175 
  • Package Type: QFN-32 
  • ON Semiconductor Full Web Site