NBA3N206S: M-LVDS Driver Receiver Automotive Grade 3.3V

Description: The NBA3N206S is a 3.3 V supply differential Multi...
  • The NBA3N206S is a 3.3 V supply differential Multipoint Low Voltage (M-LVDS) line Driver and Receiver for automotive applications. NBA3N206S offers the Type 2 receiver threshold at 0.1 V. The NBA3N206S has Type-2 receivers that detect the bus state with as little as 50 mV of differential input voltage over a common-mode voltage range of -1 V to 3.4 V. Type-2 receivers include an offset threshold to provide a detectable voltage under open-circuit, idle-bus, and other faults conditions. NBA3N206S supports Simplex or Half Duplex bus configurations.
  • Features
  • Low−Voltage Differential 30Ω to 55Ω Line Drivers and Receivers
    for Signaling Rates Up to 200 Mbps
  • Type−2 Receivers Provide an Offset (100 mV) Threshold to Detect Open−Circuit and Idle−Bus Conditions
  • Controlled Driver Output Voltage Transition Times for Improved Signal Quality
  • −1 V to 3.4 V Common−Mode Voltage Range Allows Data Transfer With up to 2 V of Ground Noise
  • Bus Pins High Impedance When Disabled or VCC ≤ 1.5 V
  • M−LVDS Bus Power Up/Down Glitch Free
  • Operating range: VCC = 3.3 ±10% V (3.0 to 3.6 V)
  • Operation from –40°C to +125°C.
  • AEC−Q100 Qualified and PPAP Capable
  • These are Pb-Free Devices
  • Applications
  • Low−Power High−Speed Short−Reach Alternative to TIA/EIA−485
  • Backplane or Cabled Multipoint Data and Clock Transmission
  • Telecom
  • Networking
  • Automotive
  • End Products
  • Cellular Base Stations
  • Central−Office Switches
  • Network Switches and Routers
  • Automotive
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NBA3N206SDG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: M-LVDS Driver Receiver Automotive Grade 3.3V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:18,620
  • NBA3N206SDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: M-LVDS Driver Receiver Automotive Grade 3.3V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: LVCMOS  M-LVDS 
  • Output Level: M-LVDS  LVCMOS 
  • VCC Typ (V): 3.3 
  • tJitterRMS Typ (ps):
  • tskew(o-o) Max (ps):  
  • tpd Typ (ns): 1.5 
  • tR & tF Max (ps): 1600  2300 
  • fmaxClock Typ (MHz): 100 
  • fmaxData Typ (Mbps): 200 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site