NBSG86A: SiGe Differential Smart Gate, 2.5 V / 3.3 V, with Output Level Select

Description: The NBSG86A is a multi-function differential Logic...
  • The NBSG86A is a multi-function differential Logic Gate which can be configured as an AND/NAND, OR/NOR, XOR/XNOR, or 2:1 MUX. This device is part of the GigaComm family of high performance Silicon Germanium products. The device is housed in a low profile 4x4 mm, 16-pin, flip-chip BGA or a 3x3 mm 16 pin QFN package.

    Differential inputs incorporate internal 50-ohm termination resistors and accept NECL (Negative ECL), PECL (Positive ECL), LVCMOS/LVTTL, CML, or LVDS. The OLS input is used to program the peak-to-peak output amplitude between 0 and 800 mV in five discrete steps.

    The NBSG86A employs input clamping circuitry so that under open input conditions (Dx, Dbarx, VTDx, VTDbarx, VTSEL) the outputs of the device will remain stable.
  • Features
  • Maximum Input Clock Frequency > 8 GHz Typical
  • Maximum Data Input Rate > 8 Gb/s Typical
  • 165 ps Typical Propagation Delay
  • 40 ps Typical Rise and Fall Times
  • Selectable Swing PECL Output with Operating Range: VCC = 2.375 V to 3.465 V with VEE = 0 V
  • Selectable Swing NECL Output with NECL Inputs with Operating Range: VCC = 0 V with VEE = -2.375 V to -3.465 V
  • 50Ω Internal Input Termination Resistors
  • Selectable Output Level Select (0 V, 200 mV, 400 mV, 600 mV, or 800 mV Peak-to-Peak Output)
  • End Products
  • ATE Instrumentation, Networking
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NBSG86AMNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: SiGe Differential Smart Gate, 2.5 V / 3.3 V, with Output Level Select
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • Mouser:<100
  • PandS:<100
  • NBSG86AMNHTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: SiGe Differential Smart Gate, 2.5 V / 3.3 V, with Output Level Select
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:9,100
  • NBSG86AMNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: SiGe Differential Smart Gate, 2.5 V / 3.3 V, with Output Level Select
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Type: SmartGate 
  • Channels:
  • Input Level: TTL  CMOS  LVDS  CML  ECL 
  • Output Level: RSECL 
  • VCC Typ (V): 3.3  2.5 
  • fToggle Max (MHz): 8000 
  • tpd Typ (ns): 0.165 
  • tJitter Typ (ps): 0.5 
  • tR & tF Max (ps): 65 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site