NBXDBA009: Crystal Oscillator Module, PureEdge™, 75 MHz / 150 MHz, 3.3 V

Description: The NBXDBA009 dual frequency crystal oscillator (X...
  • The NBXDBA009 dual frequency crystal oscillator (XO) is designed to meet today's requirements for 3.3 V LVPECL clock generation applications. The device uses a high Q fundamental crystal and Phase Lock Loop (PLL) multiplier to provide selectable 75 MHz or 150 MHz, ultra low jitter and phase noise LVPECL differential output.
  • Features
  • LVPECL Differential Output - Board to Board self reference
  • Uses High Q Fundamental Mode Crystal and PLL Multiplier - Small compact package
  • Ultra Low Jitter and Phase Noise 0.4 ps (12 kHz 20 MHz) - Precision Clocking
  • Selectable Output Frequency 75 MHz (default) / 150 MHz - Industry Standard Reference Frequencies
  • Hermetically Sealed Ceramic SMD Package - Extended Lifetime and Increased Reliability
  • RoHS Compliant - Industry Standard
  • Operating Range 3.3 V 10% - Compatible with Low Voltage Systems
  • Total Frequency Stability 50 PPM - High Reliability
  • Applications
  • Clock Systems
  • End Products
  • Networking Systems
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NBXDBA009LN1TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Crystal Oscillator Module, PureEdge™, 75 MHz / 150 MHz, 3.3 V
  • Package Type: CLCC-6
  • Package Case Outline: 848AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:1,000
  • PandS:<1K
  • NBXDBA009LNHTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Crystal Oscillator Module, PureEdge™, 75 MHz / 150 MHz, 3.3 V
  • Package Type: CLCC-6
  • Package Case Outline: 848AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<100
  • Specifications
  • Output Level: ECL 
  • VDD Typ (V): 3.3 
  • fCLKOUT1 Typ (MHz): 75 
  • fCLKOUT2 Typ (MHz): 150 
  • Δf (±PPM): 50 
  • tJitter(Φ) Typ (ps): 0.4 
  • tR & tF Typ (ps): 250 
  • tR & tF Max (ps): 400 
  • Duty Cycle Min (%): 48 
  • Duty Cycle Typ (%): 50 
  • Duty Cycle Max (%): 52 
  • Package Type: CLCC-6 
  • ON Semiconductor Full Web Site