NBXDBA017: Crystal Oscillator Module, PureEdge™, 156.25 MHz / 312.50 MHz LVPECL, 3.3 V

Description: The NBXDBB017 dual frequency crystal oscillator (X...
  • The NBXDBB017 dual frequency crystal oscillator (XO) is designed to meet today's requirements for 3.3 V LVPECL clock generation applications. The device uses a high Q fundamental crystal and Phase Lock Loop (PLL) multiplier to provide selectable 156.25 MHz or 312.5 MHz, ultra low jitter and phase noise LVPECL differential output. This device is a member of ON Semiconductor's PureEdge™ clock family that provides accurate and precision clock solutions. Available in 5 mm x 7 mm SMD (CLCC) package on 16 mm tape and reel in quantities of 1,000. Frequency stability options available as either 50 PPM NBXDBA017 or 20 PPM NBXDBB017.
  • Features
  • Selectable Output Frequency - 156.25 MHz (Default) / 312.5 MHz - BOM simplification and improved system reliability
  • LVPECL Differential Output
  • Uses High Q Fundamental Mode Crystal and PLL Multiplier
  • Ultra Low Jitter and Phase Noise - 0.4 ps (12 kHz - 20 MHz)
  • Operating Range 3.3 V +/-10%
  • Total Frequency Stability - +/-20PPM or +/-50PPM
  • Applications
  • Networking
  • 10 Gigabit Ethernet
  • End Products
  • Ethernet Router
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NBXDBA017LN1TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Crystal Oscillator Module, PureEdge™, 156.25 MHz / 312.50 MHz LVPECL, 3.3 V
  • Package Type: CLCC-6
  • Package Case Outline: 848AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:<1K
  • NBXDBA017LNHTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Crystal Oscillator Module, PureEdge™, 156.25 MHz / 312.50 MHz LVPECL, 3.3 V
  • Package Type: CLCC-6
  • Package Case Outline: 848AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:400
  • PandS:<100
  • Specifications
  • Output Level: ECL 
  • VDD Typ (V): 3.3 
  • fCLKOUT1 Typ (MHz): 156.25 
  • fCLKOUT2 Typ (MHz): 312.5 
  • Δf (±PPM): 50 
  • tJitter(Φ) Typ (ps): 0.4 
  • tR & tF Typ (ps): 250 
  • tR & tF Max (ps): 400 
  • Duty Cycle Min (%): 48 
  • Duty Cycle Typ (%): 50 
  • Duty Cycle Max (%): 52 
  • Package Type: CLCC-6 
  • ON Semiconductor Full Web Site