NC7NP14: TinyLogic ULP Triple Inverter with Schmitt Trigger Input

Description: The NC7NP14 is a triple inverter with Schmitt trig...
  • The NC7NP14 is a triple inverter with Schmitt trigger input from Fairchild's Ultra Low Power (ULP) Series of TinyLogic®. Ideal for applications where battery life is critical, this product is designed for ultra low power consumption within the VCC operating range of 0.9V to 3.6V VCC. The internal circuit is composed of a minimum of inverter stages, including the output buffer, to enable ultra low static and dynamic power. The NC7NP14 is designed for optimized power and speed, and is fabricated with an advanced CMOS technology to achieve high speed, low noise operation while maintaining extremely low CMOS power dissipation.
  • Features
  • Space saving US8 package
  • Ultra small MicroPak™ Pb-Free package
  • 0.9V to 3.6V VCC supply operation
  • 3.6V overvoltage tolerant I/O's at VCC from 0.9V to 3.6V
  • tPD4.0 ns typ for 3.0V to 3.6V VCC5.0 ns typ for 2.3V to 2.7V VCC6.0 ns typ for 1.65V to 1.95V VCC7.0 ns typ for 1.40V to 1.60V VCC11.0 ns typ for 1.10V to 1.30V VCC27.0 ns typ for 0.90V VCC
  • Power-Off high impedance inputs and outputs
  • Static Drive (IOH/IOL)±2.6 mA @ 3.00V VCC±2.1 mA @ 2.30V VCC±1.5 mA @ 1.65V VCC±1.0 mA @ 1.40V VCC±0.5 mA @ 1.10V VCC±20 µA @ 0.9V VCC
  • Low noise switching using design techniques of Quiet Series™ noise/EMI reduction circuitry
  • Ultra low dynamic power
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7NP14K8X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP Triple Inverter with Schmitt Trigger Input
  • Package Type: US8
  • Package Case Outline: 846AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:81,000
  • NC7NP14L8X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP Triple Inverter with Schmitt Trigger Input
  • Package Type: UQFN-8
  • Package Case Outline: 523AY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Type: Inverter 
  • Channels:
  • VCC Min (V): 0.9 
  • VCC Max (V): 3.6 
  • tpd Max (ns):
  • IO Max (mA): 2.6 
  • Package Type: US8  UQFN-8 
  • ON Semiconductor Full Web Site