NC7S14: TinyLogic HS Inverter with Schmitt Trigger Input

Description: The NC7S14 is a single high performance CMOS Inver...
  • The NC7S14 is a single high performance CMOS Inverter with Schmitt Trigger input. The circuit design provides hysteresis between the positive-going and negative going input thresholds thereby improving noise margins. Advanced Silicon Gate CMOS fabrication assures high speed and low power circuit operation over a broad VCC range. ESD protection diodes inherently guard both input and output with respect to the VCC and GND rails.
  • Features
  • Space saving SOT23 or SC70 5-lead package
  • Ultra small MicroPak™ leadless package
  • Schmitt input hysteresis: > 1V typ
  • High speed: tPD 4.5 ns typ
  • Low quiescent power: ICC < 1 µA
  • Balanced output drive: 2 mA IOL, -2 mA IOH
  • Broad VCC operating range: 2V - 6V
  • Balanced propagation delays
  • Specified for 3V operation
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7S14L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HS Inverter with Schmitt Trigger Input
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:120,000
  • NC7S14M5
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HS Inverter with Schmitt Trigger Input
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:440,250
  • NC7S14M5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HS Inverter with Schmitt Trigger Input
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>100K
  • Digikey:>50K
  • Mouser:>10K
  • Newark:>1K
  • NC7S14P5
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HS Inverter with Schmitt Trigger Input
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NC7S14P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HS Inverter with Schmitt Trigger Input
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>50K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 4.5 
  • IO Max (mA): 2.6 
  • Package Type: SIP-6  SOT-23-5  SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site