NC7S32: TinyLogic HS 2-Input OR Gate

Description: The NC7S32 is a single 2-Input high performance CM...
  • The NC7S32 is a single 2-Input high performance CMOS OR Gate. Advanced Silicon Gate CMOS fabrication assures high speed and low power circuit operation over a broad VCC range. ESD protection diodes inherently guard both inputs and output with respect to the VCC and GND rails. Three stages of gain between inputs and outputs assures high noise immunity and reduced sensitivity to input edge rate.
  • Features
  • Space saving SOT23 or SC70 5-lead package
  • Ultra small MicroPak™ leadless package
  • High Speed; tPD 3.5 ns typ
  • Low Quiescent Power; ICC < 1 µA
  • Balanced Output Drive; 2 mA IOL, -2 mA IOH
  • Broad VCC Operating Range: 2V-6V
  • Balanced Propagation Delays
  • Specified for 3V Operation
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7S32L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HS 2-Input OR Gate
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:>1K
  • NC7S32M5
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HS 2-Input OR Gate
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:163,750
  • NC7S32M5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HS 2-Input OR Gate
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • NC7S32P5
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HS 2-Input OR Gate
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<100
  • NC7S32P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HS 2-Input OR Gate
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Type: OR 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 3.5 
  • IO Max (mA): 2.6 
  • Package Type: SIP-6  SOT-23-5  SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site