NC7SB3257: 2:1 Multiplexer/Demultiplexer Bus Switch

Description: The NC7SB3257 is a high performance, 2:1 NMOS pass...
  • The NC7SB3257 is a high performance, 2:1 NMOS passgate multiplexer/demultiplexer. The device is fabricated with advanced sub-micron CMOS technology to achieve high speed enable and disable times and low On Resistance. The device is specified to operate over the 4.0 to 5.5V VCC operating range. The control input tolerates voltages up to 5.5V independent of the VCC operating range.
  • Features
  • Space saving SC70 6-lead surface mount package
  • Ultra small MicroPak™ leadless package
  • Typical 3ohm switch resistance @ 5.0V VCC
  • Minimal propagation delay through the switch
  • Power down high impedance control input
  • Zero bounce in flow through mode
  • TTL compatible control input
  • Overvoltage tolerance of control input to 7.0V
  • Break before make enable circuitry
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SB3257P6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2:1 Multiplexer/Demultiplexer Bus Switch
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 10 
  • ron Max (Ω): 20 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site