NC7SP02: TinyLogic ULP 2-Input NOR Gate

Description: The NC7SP02 is a single 2-Input NOR Gate from Fair...
  • The NC7SP02 is a single 2-Input NOR Gate from Fairchild's Ultra Low Power (ULP) series of TinyLogic®. Ideal for applications where battery life is critical, this product is designed for ultra low power consumption within the VCC operating range of 0.9V to 3.6V VCC. The internal circuit is composed of a minimum of inverter stages, including the output buffer, to enable ultra low static and dynamic power. The NC7SP02, for lower drive requirements, is uniquely designed for optimized power and speed, and is fabricated with an advanced CMOS technology to achieve best in class speed operation while maintaining extremely low CMOS power dissipation.
  • Features
  • 0.9V to 3.6V VCC supply operation
  • 3.6V overvoltage tolerant I/O's at VCC from 0.9V to 3.6V
  • tPD3 ns typ for 3.0V to 3.6V VCC4 ns typ for 2.3V to 2.7V VCC5 ns typ for 1.65V to 1.95V VCC6 ns typ for 1.40V to 1.60V VCC9 ns typ for 1.10V to 1.30V VCC24 ns typ for 0.90V VCC
  • Power-Off high impedance inputs and outputs
  • Static Drive (IOH/IOL)±2.6 mA @ 3.00V VCC±2.1 mA @ 2.30V VCC±1.5 mA @ 1.65V VCC±1.0 mA @ 1.40V VCC±0.5 mA @ 1.10V VCC±20 µA @ 0.9V VCC
  • Uses patented Quiet Series™ noise/EMI reduction circuitry
  • Ultra small MicroPak™ leadfree package
  • Ultra low dynamic power
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SP02L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP 2-Input NOR Gate
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:95,000
  • NC7SP02P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP 2-Input NOR Gate
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:51,000
  • Specifications
  • Type: NOR 
  • Channels: Single 2-input 
  • VCC Min (V): 0.9 
  • VCC Max (V): 3.6 
  • tpd Max (ns):
  • IO Max (mA): 2.6 
  • Package Type: SIP-6  SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site