NC7SP04: TinyLogic ULP Inverter

Description: The NC7SP04 is a single inverter from Fairchild’s ...
  • The NC7SP04 is a single inverter from Fairchild’s Ultra Low Power (ULP) series of TinyLogic®. Ideal for applications where battery life is critical, this product is designed for ultra low power consumption within the VCC operating range of 0.9V to 3.6V. The internal circuit is composed of a minimum of inverter stages, including the output buffer, to enable ultra low static and dynamic power. The NC7SP04, for lower drive requirements, is uniquely designed for optimized power and speed and is fabricated with an advanced CMOS technology to achieve best-in-class speed of operation, while maintaining extremely low CMOS power dissipation.
  • Features
  • 0.9V to 3.6V VCC Supply Operation
  • 3.6V Over-Voltage Tolerant I/Os at VCC from 0.9V to 3.6V
  • Propagation Delay (tPD):
  • 4.0ns Typical for 3.0V to 3.6V VCC
  • 5.0ns Typical for 2.3V to 2.7V VCC
  • 6.0ns Typical for 1.65V to 1.95V VCC
  • 7.0ns Typical for 1.40V to 1.60V VCC
  • 11.0ns Typical for 1.10V to 1.30V VCC
  • 27.0ns Typical for 0.90V VCC
  • Power-Off High-Impedance Inputs and Outputs
  • Static Drive (IOH/IOL):
  • ± 2.6mA at 3.00V VCC
  • ± 2.1mA at 2.30V VCC
  • ± 1.5mA at 1.65V VCC
  • ± 1.0mA at 1.40V VCC
  • ± 20µA at 0.9V VCC
  • ± 0.5mA at 1.10V VCC
  • Ultra Small MicroPak™ Packages
  • Quiet Series™ Noise / EMI Reduction Circuitry
  • Ultra Low Dynamic Power
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SP04FHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP Inverter
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NC7SP04L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP Inverter
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:60,000
  • NC7SP04P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP Inverter
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>100K
  • Digikey:>1K
  • Newark:<1K
  • ON Semiconductor:9,000
  • Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 0.9 
  • VCC Max (V): 3.6 
  • tpd Max (ns):
  • IO Max (mA): 2.6 
  • Package Type: UDFN-6  SIP-6  SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site