NC7ST00: TinyLogic HST 2-Input NAND Gate

Description: The NC7ST00 is a single 2-Input high performance C...
  • The NC7ST00 is a single 2-Input high performance CMOS NAND Gate, with TTL-compatible inputs. Advanced Silicon Gate CMOS fabrication assures high speed and low power circuit operation. ESD protection diodes inherently guard both inputs and output with respect to the VCC and GND rails. High gain circuitry offers high noise immunity and reduced sensitivity to input edge rate. The TTL-compatible inputs facilitate TTL to NMOS/CMOS interfacing. Device performance is similar to MM74HCT but with 1/2 the output current drive of HC/HCT.
  • Features
  • Space saving SOT23 or SC70 5-lead package
  • Ultra small MicroPak™ leadless package
  • High Speed; tPD < 7 ns typ, VCC = 5V, CL = 15 pF
  • Low Quiescent Power; ICC < 1 µA typ, VCC = 5.5V
  • Balanced Output Drive; 2 mA IOL, -2 mA IOH
  • TTL-compatible inputs
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7ST00L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HST 2-Input NAND Gate
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NC7ST00M5
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HST 2-Input NAND Gate
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:176,250
  • NC7ST00M5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HST 2-Input NAND Gate
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:207,000
  • NC7ST00P5
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HST 2-Input NAND Gate
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • NC7ST00P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HST 2-Input NAND Gate
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>10K
  • Mouser:>10K
  • Specifications
  • Type: NAND 
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 6.3 
  • IO Max (mA):
  • Package Type: SIP-6  SOT-23-5  SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site