NC7SU04: TinyLogic HS Unbuffered Inverter

Description: The NC7SU04 is a single special purpose CMOS Inver...
  • The NC7SU04 is a single special purpose CMOS Inverter. The inverter circuit is designed with a single unbuffered stage to facilitate use in crystal oscillator applications. It is not intended for use in logic inversion applications. Advanced Silicon Gate CMOS fabrication assures high speed and low power circuit operation over a broad VCC range. ESD protection diodes inherently guard both input and output with respect to the VCC and GND rails.
  • Features
  • Space saving SOT23 or SC70 5-lead package
  • Ultra small MicroPak™ leadless package
  • Unbuffered for crystal oscillator applications
  • Low Quiescent Power; ICC < 1 µA
  • Balanced Output Drive; 2 mA IOL, -2 mA IOH
  • Broad VCC Operating Range; 2V-6V
  • Balanced Propagation Delays
  • Specified for 3V operation
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SU04L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HS Unbuffered Inverter
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NC7SU04M5
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HS Unbuffered Inverter
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:354,250
  • NC7SU04M5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HS Unbuffered Inverter
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<100
  • NC7SU04P5
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HS Unbuffered Inverter
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • NC7SU04P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic HS Unbuffered Inverter
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:126,000
  • Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns):
  • IO Max (mA): 2.6 
  • Package Type: SIP-6  SOT-23-5  SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site