NC7SV05: TinyLogic ULP-A Inverter (Open Drain Output)

Description: The NC7SV05 is a single inverter with open-drain o...
  • The NC7SV05 is a single inverter with open-drain output from Fairchild's Ultra-Low Power (ULP-A) Series of TinyLogic®. ULP-A is ideal for applications that require extreme high speed, high drive, and low power. This product is designed for a wide low-voltage operating range (0.9V to 3.6V VCC) and applications that require more drive and speed than the TinyLogic® ULP series, but still offer best-in-class, low-power operation. The NC7SV05 is uniquely designed for optimized power and speed and is fabricated with an advanced CMOS technology to achieve high-speed operation while maintaining low CMOS power dissipation.
  • Features
  • 0.9V to 3.6V VCC Supply Operation
  • 3.6V Over-Voltage Tolerant I/Os at VCC from 0.9V to 3.6V
  • Extremely High Speed tPD
  • 1.0ns: Typical for 2.7V to 3.6V VCC
  • 1.2ns: Typical for 2.3V to 2.7V VCC
  • 2.0ns: Typical for 1.65V to 1.95V VCC
  • 3.2ns: Typical for 1.4V to 1.6V VCC
  • 6.0ns: Typical for 1.1V to 1.3V VCC
  • 13.0ns: Typical for 0.9V VCC
  • Power-Off High-Impedance Inputs and Outputs
  • High Static Drive (IOH/IOL)
  • ±24mA at 3.00V VCC
  • ±18mA at 2.30V VCC
  • ±6mA at 1.65V VCC
  • ±4mA at 1.4V VCC
  • ±0.1mA at 0.9V VCC
  • ±2mA at 1.1V VCC
  • Ultra-Small MicroPak™ Packages
  • Uses Proprietary Quiet Series™ Noise/EMI Reduction Circuitry
  • Ultra-Low Dynamic Power
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SV05FHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP-A Inverter (Open Drain Output)
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:325,000
  • NC7SV05L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP-A Inverter (Open Drain Output)
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • NC7SV05P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP-A Inverter (Open Drain Output)
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:285,000
  • Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 0.9 
  • VCC Max (V): 3.6 
  • tpd Max (ns):
  • IO Max (mA): 24 
  • Package Type: UDFN-6  SIP-6  SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site