NC7SV57: TinyLogic ULP-A Universal Configurable 2-Input Logic Gates

Description: The NC7SV57 and NC7SV58 are universal configurable...
  • The NC7SV57 and NC7SV58 are universal configurable two-input logic gates from Fairchild’s Ultra-Low Power (ULP-A) series of TinyLogic® . ULP-A is ideal for applications that require extreme high-speed, high drive, and low power. This product is designed for a wide low-voltage operating range (0.9V to 3.6V VCC) and applications that require more drive and speed than the TinyLogic ULP series, but still offer best-in-class, low-power operation.
    Each device is capable of being configured for 1 of 5 unique two-input logic functions. Any possible two-input combinatorial logic function can be implemented, as shown in the Function Selection Table. Device functionality is selected by how the device is wired at the board level. Figures 1 through 10 illustrate how to connect the NC7SV57 and NC7SV58, respectively, for the desired logic function. All inputs have been implemented with hysteresis.
    The NC7SV57 and NC7SV58 are uniquely designed for optimized power and speed and are fabricated with an advanced CMOS technology to achieve high-speed operation while maintaining low CMOS power dissipation.
  • Features
  • 0.9V to 3.6V VCC Supply Operation
  • 3.6V Over-Voltage Tolerant I/Os at VCC from 0.9V to 3.6V
  • Extremely High Speed tPD
  • 2.5ns: Typical for 2.7V to 3.6V VCC
  • 3.1ns: Typical for 2.3V to 2.7V VCC
  • 4.0ns: Typical for 1.65V to 1.95V VCC
  • 6.0ns: Typical for 1.4V to 1.6V VCC
  • 8.0ns: Typical for 1.1V to 1.3V VCC
  • 23.0ns: Typical for 0.9V VCC
  • Power-Off High-Impedance Inputs and Outputs
  • High Static Drive (IOH/IOL)
  • ±24mA at 3.00V VCC
  • ±18mA at 2.30V VCC
  • ±6mA at 1.65V VCC
  • ±4mA at 1.4V VCC
  • ±0.1mA at 0.9V VCC
  • ±2mA at 1.1V VCC
  • Ultra-Small MicroPak™ Packages
  • Proprietary Quiet Series™ Noise/EMI Reduction Circuitry
  • Ultra-Low Dynamic Power
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SV57FHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP-A Universal Configurable 2-Input Logic Gates
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:160,000
  • NC7SV57L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP-A Universal Configurable 2-Input Logic Gates
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:135,000
  • NC7SV57P6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic ULP-A Universal Configurable 2-Input Logic Gates
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • ON Semiconductor:210,000
  • Specifications
  • Type: OR-AND/OR-AND INV 
  • Channels: 2 input logic gate 
  • VCC Min (V): 0.9 
  • VCC Max (V): 3.6 
  • tpd Max (ns): 2.5 
  • IO Max (mA): 24 
  • Package Type: UDFN-6  SIP-6  SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site