NC7SVL08: TinyLogic Low-ICCT Two-Input AND Gate

Description: The NC7SVL08 is a single two-input AND gate with a...
  • The NC7SVL08 is a single two-input AND gate with a low-ICCT input design from Fairchild’s Ultra-Low Power (ULP-A) series of TinyLogic®. The NC7SVL08 features very low quiescent current, even when the input voltage is lower than the VCC supply. This feature services mobile handset applications very well, allowing for direct interface with baseband processor general-purpose I/Os. Since mobile devices rely on a battery supply, the NC7SVL08 facilitates lower power consumption in mixed-voltage rail environments.This product is designed on an advanced CMOS technology for a wide low-voltage operating range (0.9V to 3.6V VCC), high drive needs (up to 24mA), and speed (maximum propagation delay of 3.5ns, VCC=3.3V). It achieves this performance while maintaining low CMOS power dissipation.
  • Features
  • 0.9V to 3.6V VCC Supply Operation
  • 3.6V Over-Voltage Tolerant I/Os at VCC from0.9V to 3.6V
  • Power-Off High-Impedance Inputs and Outputs
  • Proprietary Quiet Series™ Noise / EMI ReductionCircuitry
  • Ultra-Small MicroPak™ Packages
  • Ultra-Low Dynamic Power
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SVL08FHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic Low-ICCT Two-Input AND Gate
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:150,000
  • NC7SVL08L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic Low-ICCT Two-Input AND Gate
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:160,000
  • NC7SVL08P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic Low-ICCT Two-Input AND Gate
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:99,000
  • Specifications
  • Type: AND 
  • Channels: Single 2-input 
  • VCC Min (V): 0.9 
  • VCC Max (V): 3.6 
  • tpd Max (ns): 1.6 
  • IO Max (mA): 24 
  • Package Type: UDFN-6  SIP-6  SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site