NC7SZ00: TinyLogic UHS 2-Input NAND Gate

Description: The NC7SZ00 is a single two-input NAND gate from F...
  • The NC7SZ00 is a single two-input NAND gate from Fairchild’s Ultra-High Speed (UHS) series of TinyLogic®. The device is fabricated with advanced CMOS technology to achieve ultra-high speed with high output drive while maintaining low static power dissipation over a broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC operating range. The inputs and output are high impedance when VCC is 0V. Inputs tolerate voltages up to 6V, independent of VCC operating voltage.
  • Features
  • Ultra-High Speed: tPD 2.4ns (Typical) into 50pF at 5V VCC
  • High Output Drive: ±24mA at 3V VCC
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Matches Performance of LCX Operated at 3.3V VCC
  • Power Down High-Impedance Inputs/Outputs
  • Over-Voltage Tolerance inputs facilitate 5V to 3V Translation
  • Proprietary Noise/EMI Reduction Circuitry
  • Ultra-Small MicroPak™ Packages
  • Space-Saving SOT23 and SC70 Packages
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SZ00FHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 2-Input NAND Gate
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:350,000
  • NC7SZ00L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 2-Input NAND Gate
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:775,000
  • NC7SZ00M5
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 2-Input NAND Gate
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<1K
  • Digikey:<100
  • Mouser:<1K
  • ON Semiconductor:1,004,500
  • NC7SZ00M5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 2-Input NAND Gate
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>10K
  • ON Semiconductor:159,000
  • NC7SZ00P5
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 2-Input NAND Gate
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:14,750
  • NC7SZ00P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 2-Input NAND Gate
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>1K
  • ON Semiconductor:1,011,000
  • Specifications
  • Type: NAND 
  • Channels: Single 2-input 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 2.4 
  • IO Max (mA): 32 
  • Package Type: UDFN-6  SIP-6  SOT-23-5  SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site