NC7SZ02: TinyLogic UHS 2-Input NOR Gate

Description: The NC7SZ02 is a single two-input NOR gate from Fa...
  • The NC7SZ02 is a single two-input NOR gate from Fairchild’s Ultra-High Speed (UHS) series of TinyLogic®. The device is fabricated with advanced CMOS technology to achieve ultra-high speed with high output drive while maintaining low static power dissipation over a broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC operating range. The inputs and output are highimpedance when VCC is 0V. Inputs tolerate voltages up to 6V, independent of VCC operating voltage.
  • Features
  • High Output Drive: ±24mA at 3V VCC
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Matches Performance of LCX Operated at 3.3V VCC
  • Power Down High-Impedance Inputs/Outputs
  • Over-Voltage Tolerance Inputs Facilitate 5V to 3V Translation
  • Proprietary Noise/EMI Reduction Circuitry
  • Ultra-Small MicroPak™ Packages
  • Space-Saving SOT23 and SC70 Packages
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SZ02FHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 2-Input NOR Gate
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:170,000
  • NC7SZ02L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 2-Input NOR Gate
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:40,000
  • NC7SZ02M5
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 2-Input NOR Gate
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:<1K
  • Newark:>1K
  • ON Semiconductor:348,000
  • NC7SZ02M5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 2-Input NOR Gate
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • NC7SZ02P5
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 2-Input NOR Gate
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NC7SZ02P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 2-Input NOR Gate
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Specifications
  • Type: NOR 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 2.4 
  • IO Max (mA): 32 
  • Package Type: UDFN-6  SIP-6  SOT-23-5  SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site