NC7SZ05: TinyLogic UHS Inverter (Open Drain Output)

Description: The NC7SZ05 is a single inverter with open drain o...
  • The NC7SZ05 is a single inverter with open drain output stage from Fairchild’s Ultra-High Speed series of TinyLogic®. The device is fabricated with advanced CMOS technology to achieve ultra-high speed with high output drive while maintaining low static power dissipation over a broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC operating range. The inputs and output are high-impedance when VCC is 0V. Inputs tolerate voltages up to 6V, independent of VCC operating voltage. The open drain output stage tolerates voltages up to 6V, independent of VCC when in the high-impedance state..
  • Features
  • Ultra-High Speed: tPD 1.9ns (Typical) into 50pF at 5V VCC
  • Open Drain Output for OR Tied Applications
  • High Output Drive: +24mA at 3V VCC
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Matches Performance of LCX Operated at 3.3V VCC
  • Power Down High-Impedance Inputs/Outputs
  • Over-Voltage Tolerance Inputs Facilitate 5V to 3V Translation
  • Proprietary Noise/EMI Reduction Circuitry Implemented
  • Ultra-Small MicroPak™ Packages
  • Space-Saving SOT23 and SC70 Packages
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SZ05FHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS Inverter (Open Drain Output)
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:170,000
  • NC7SZ05L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS Inverter (Open Drain Output)
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:65,000
  • NC7SZ05M5
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS Inverter (Open Drain Output)
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:17,500
  • NC7SZ05M5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS Inverter (Open Drain Output)
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:120,000
  • NC7SZ05P5
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS Inverter (Open Drain Output)
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:13,000
  • NC7SZ05P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS Inverter (Open Drain Output)
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>100K
  • Mouser:>10K
  • ON Semiconductor:97,750
  • Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 1.9 
  • IO Max (mA): 32 
  • Package Type: UDFN-6  SIP-6  SOT-23-5  SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site